• 90° Elbow Long Radius C x C - Wrot, 607-LT


    90° Elbow Long Radius C x C - Wrot
    The NIBCO® lead-free* wrot copper solder pressure 90-degree long turn elbow is used in residential and commercial systems such as potable water, air conditioning and refrigeration. Options include cleaned and bagged for oxygen service (medical gas).

    • Lead-free*
    • Dezincification resistant
    • ASTM B75 Alloy C12200
    • Third-party certified to NSF/ANSI 61 and 372
    • Material and workmanship per ASME B16.22
    • Material, workmanship and dimensions per MSS SP-104
    • NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • UL 207 Recognized to 700 PSI (select diameters)
    • Size range 3/16" O.D. to 4"
    SizeDescriptionUPCNIBCO #BIM/CAD
    1/8607LT 1/8 CXC 90 LNG RAD ELBOW WROT0399233166469077550View 2D
    1/8607LT-CB 1/8 CXC 90 LNG RAD ELBOW WROT0399233037389077550CBView 2D
    3/16607LT 3/16OD CXC 90 LONG RAD ELBOW WROT0399233166229077500View 2D
    5/16607LT 5/16OD CXC 90 LONG RAD ELBOW WROT0399233166609077600View 2D
    5/16607LT-CB 5/16OD CXC 90 LNG RAD ELB WROT0399233037529077600CBView 2D
    1/4607LT 1/4 CXC 90 LNG RAD ELBOW WROT0399233166849077650View 2D
    1/4607LT-CB 1/4 CXC 90 LNG RAD ELBOW WROT0399233037699077650CBView 2D
    1/4 X 1/8607LTR 1/4X1/8 CXC 90 LNG RAD ELBOW WROT0399233167079077700View 2D
    3/8607LT 3/8 CXC LNG RAD 90 ELBOW WROT0399233167219077750View 2D
    3/8607LT-CB 3/8 CXC LNG RAD 90 ELBOW WROT0399233037769077750CBView 2D
    1/2607LT 1/2 CXC 90 LNG RAD ELBOW WROT0399233167699077850View 2D
    1/2607LT-CB 1/2 CXC 90 LNG RAD ELBOW WROT0399233037909077850CBView 2D
    1/2 X 3/8607LTR 1/2X3/8 CXC 90 LNG RAD ELBOW WROT0399233167839077900View 2D
    1/2 X 1/4607LTR 1/2X1/4 CXC 90 LNG RAD ELBOW WROT0399233168069077950View 2D
    5/8607LT 5/8 CXC 90 LNG RAD ELBOW WROT0399233168449078000View 2D
    5/8607LT-CB 5/8 CXC 90 LNG RAD ELBOW WROT0399233038139078000CBView 2D
    5/8 X 1/2607LTR 5/8X1/2 CXC 90 LNG RAD ELBOW WROT0399233168689078050View 2D
    5/8 X 1/2607LTR-CB 5/8X1/2 CXC 90 LNG RAD ELBOW0399233105389078050CBView 2D
    3/4607LT 3/4 CXC LNG RAD 90 ELBOW WROT0399233169299078150View 2D
    3/4607LT-CB 3/4 CXC LNG RAD 90 ELBOW WROT0399233038209078150CBView 2D
    3/4 X 5/8607LTR 3/4X5/8 CXC 90 LNG RAD ELBOW WROT0399233169439078200View 2D
    3/4 X 1/2607LTR 3/4X1/2 CXC 90 LNG RAD ELBOW WROT0399233169679078250View 2D
    3/4 X 1/2607LTR-CB 3/4X1/2 CXC 90 LNG RAD ELBOW0399233038379078250CBView 2D
    7/8607LT 7/8 CXC 90 LNG RAD ELBOW WROT0399233170259078350View 2D
    7/8607LT-CB 7/8 CXC 90 LNG RAD ELBOW WROT0399233038449078350CBView 2D
    1607LT 1 CXC 90 LNG RAD ELBOW WROT0399233170879078400View 2D
    1607LT-CB 1 CXC 90 LNG RAD ELBOW WROT0399233038519078400CBView 2D
    1 X 3/4607LTR 1X3/4 CXC 90 LNG RAD ELBOW WROT0399233171009078450View 2D
    1 X 3/4607LTR-CB 1X3/4 CXC 90 LNG RAD ELBOW0399233105219078450CBView 2D
    1 X 5/8607LTR 1X5/8 CXC 90 LG RAD ELBOW WROT0399233171249078500View 2D
    1 1/4607LT 11/4 CXC 90 LNG RAD ELBOW WROT0399233172099078600View 2D
    1 1/4607LT-CB 11/4 CXC 90 LNG RAD ELBOW WROT0399233038689078600CBView 2D
    1 1/4 X 1607LTR 11/4X1 CXC 90 LNG RAD ELBOW WROT0399233172239078650View 2D
    1 1/2607LT 11/2 CXC LNG RAD 90 ELBOW WROT0399233173089078750View 2D
    1 1/2607LT-CB 11/2 CXC LNG RAD 90 ELBOW WROT0399233038759078750CBView 2D
    2607LT 2 CXC 90 LNG RAD ELBOW WROT0399233174079078900View 2D
    2607LT-CB 2 CXC 90 LNG RAD ELBOW WROT0399233038999078900CBView 2D
    2 1/2607LT 21/2 CXC 90 LNG RAD ELBOW WROT0399233175069079050View 2D
    2 1/2607LT-CB 21/2 CXC 90 LNG RAD ELBOW WROT0399233039059079050CBView 2D
    2 1/2 X 2607LTR 21/2X2 CXC 90 LNG RAD ELBOW WROT0399233175209079090View 2D
    3607LT 3 CXC 90 LNG RAD ELBOW WROT0399233175689079100View 2D
    3607LT-CB 3 CXC 90 LNG RAD ELBOW WROT0399233039129079100CBView 2D
    3 1/2607LT 31/2 CXC 90 LNG RAD ELBOW WROT0399233939999079150View 2D
    4607LT 4 CXC 90 LNG RAD ELBOW WROT0399233177049079200View 2D
    4607LT-CB 4 CXC 90 LNG RAD ELBOW WROT0399233039299079200CBView 2D

    NIBCO® Copper Fittings Warranty

    NIBCO INC. 50 YEAR LIMITED WARRANTY
    Applicable to NIBCO INC. Copper Fittings

    NIBCO INC. warrants each NIBCO® copper fitting to be free from defects in material and workmanship under normal use and service for a period of fifty (50) years from the date of original installation.

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting is defective in material or workmanship, it will be replaced at the expense of NIBCO INC. Replacements shall be shipped free of charge to the owner. This warranty is limited to the cost of repairing or replacing the product, including reasonable and customary installation.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES..

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFICALLY EXLCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Copper Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226