• Adapter C x F - Wrot, 603


    Adapter C x F - Wrot
    The NIBCO® lead-free* wrot copper solder pressure female adapter is used in residential and commercial systems such as potable water, air conditioning and refrigeration. Options also include cleaned and bagged for oxygen service (medical gas).

    • Lead-free*
    • Dezincification resistant
    • ASTM B75 Alloy C12200
    • Third-party certified to NSF/ANSI 61 and 372
    • Material and workmanship per ASME B16.22
    • Material, workmanship and dimensions per MSS SP-104
    • NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 4"
    SizeDescriptionUPCNIBCO #BIM/CAD
    1/8603 1/8 CXF ADAPTER WROT0399233010009024050
    1/8 X 1/4603R 1/8X1/4 CXF ADAPTER WROT0399233010629024080
    1/4603 1/4 CXF ADAPTER WROT0399233011099024100View 2D
    1/4603-CB 1/4 CXF ADAPTER WROT0399233022509024100CBView 2D
    1/4 X 3/8603R 1/4X3/8 CXF ADAPTER WROT0399233011479024150
    1/4 X 1/8603R 1/4X1/8 CXF ADAPTER WROT0399233011619024200View 2D
    3/8 X 1/4603R 3/8X1/4 CXF ADAPTER WROT0399233012609024550View 2D
    3/8 X 1/4603R-CB 3/8X1/4 CXF ADAPTER WROT0399233022749024550CBView 2D
    3/8603 3/8 CXF ADAPTER WROT0399233012089024400View 2D
    3/8603-CB 3/8 CXF ADAPTER WROT0399233022679024400CBView 2D
    3/8 X 3/4603R 3/8X3/4 CXF ADAPTER WROT0399233012229024450View 2D
    3/8 X 1/2603R 3/8X1/2 CXF ADAPTER WROT0399233012469024500View 2D
    1/2603 1/2 CXF ADAPTER WROT0399233013079024650View 2D
    1/2603-CB 1/2 CXF ADAPTER WROT0399233022819024650CBView 2D
    1/2 X 3/4603R 1/2X3/4 CXF ADAPTER WROT0399233013459024750View 2D
    1/2 X 3/4603R-CB 1/2X3/4 CXF ADAPTER WROT0399233022989024750CBView 2D
    1/2 X 3/8603R 1/2X3/8 CXF ADAPTER WROT0399233013699024800View 2D
    1/2 X 3/8603R-CB 1/2X3/8 CXF ADAPTER WROT0399233023119024800CBView 2D
    1/2 X 1/4603R 1/2X1/4 CXF ADAPTER WROT0399233013839024850View 2D
    1/2 X 1/4603R-CB 1/2X1/4 CXF ADAPTER WROT0399233023289024850CBView 2D
    5/8 X 3/4603R 5/8X3/4 CXF ADAPTER WROT0399233014209024880View 2D
    5/8 X 1/2603R 5/8X1/2 CXF ADAPTER WROT0399233014449024900View 2D
    3/4603 3/4 CXF ADAPTER WROT0399233015059024950View 2D
    3/4603-CB 3/4 CXF ADAPTER WROT0399233023359024950CBView 2D
    3/4 X 1603R 3/4X1 CXF ADAPTER WROT0399233015439025050View 2D
    3/4 X 1/2603R 3/4X1/2 CXF ADAPTER WROT0399233015679025100View 2D
    3/4 X 1/2603R-CB 3/4X1/2 CXF ADAPTER WROT0399233023429025100CBView 2D
    1603 1 CXF ADAPTER WROT0399233016049025250View 2D
    1603-CB 1 CXF ADAPTER WROT0399233023599025250CBView 2D
    1 X 1 1/4603R 1X11/4 CXF ADAPTER WROT0399233016429025350View 2D
    1 X 3/4603R 1X3/4 CXF ADAPTER WROT0399233016669025400View 2D
    1 X 3/4603R-CB 1X3/4 CXF ADAPTER WROT0399233023739025400CBView 2D
    1 X 1/2603R 1X1/2 CXF ADAPTER WROT0399232906879025450View 2D
    1 X 1/2603R-CB 1X1/2 CXF ADAPTER WROT0399233023979025450CBView 2D
    1 1/4603 11/4 CXF ADAPTER WROT0399233017039025550View 2D
    1 1/4603-CB 11/4 CXF ADAPTER WROT0399233024039025550CBView 2D
    1 1/4 X 1 1/2603R 11/4X11/2 CXF ADAPTER WROT0399233017279025650View 2D
    1 1/4 X 1 1/2603R-CB 11/4X11/2 CXF ADAPTER WROT0399233024109025650CBView 2D
    1 1/4 X 1603R 11/4X1 CXF ADAPTER WROT0399232906949025660View 2D
    1 1/4 X 1603R-CB 11/4X1 CXF ADAPTER WROT0399233244299025660CBView 2D
    1 1/4 X 3/4603-R 11/4X3/4 CXF ADAPTER WROT0399233525149025600View 2D
    1 1/2603 11/2 CXF ADAPTER WROT0399233018029025900View 2D
    1 1/2603-CB 11/2 CXF ADAPTER WROT0399233024349025900CBView 2D
    1 1/2 X 2603R 11/2X2 CXF ADAPTER WROT0399233203469025950View 2D
    1 1/2 X 1 1/4603R 11/2X11/4 CXF ADAPTER WROT0399233190129026000View 2D
    1 1/2 X 1603R 11/2X1 CXF ADAPTER WROT0399233478009026050View 2D
    1 1/2 X 1 1/4603R-CB 11/2X11/4 CXF ADAPTER WROT0399233657749026000CBView 2D
    2603 2 CXF ADAPTER WROT0399233019019026150View 2D
    2603-CB 2 CXF ADAPTER WROT0399233024419026150CBView 2D
    2 X 1 1/2603R 2X11/2 CXF ADAPTER WROT0399233019259026300View 2D
    2 1/2603 21/2 CXF ADAPTER WROT0399232982499026450View 2D
    2 1/2603-CB 21/2 CXF ADAPTER WROT0399233495079026450CBView 2D
    3603 3 CXF ADAPTER WROT0399232982569026550View 2D
    3603-CB 3 CXF ADAPTER WROT0399233113999026550CBView 2D
    4603 4 CXF ADAPTER WROT0399233286189027070View 2D

    NIBCO® Copper Fittings Warranty

    NIBCO INC. 50 YEAR LIMITED WARRANTY
    Applicable to NIBCO INC. Copper Fittings

    NIBCO INC. warrants each NIBCO® copper fitting to be free from defects in material and workmanship under normal use and service for a period of fifty (50) years from the date of original installation.

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting is defective in material or workmanship, it will be replaced at the expense of NIBCO INC. Replacements shall be shipped free of charge to the owner. This warranty is limited to the cost of repairing or replacing the product, including reasonable and customary installation.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES..

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFICALLY EXLCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Copper Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226