• Coupling without Stop C x C - Wrot, 601


    Coupling without Stop C x C - Wrot
    The NIBCO® lead-free* wrot copper solder pressure repair coupling is used in residential and commercial systems such as potable water, air conditioning and refrigeration. Options include cleaned and bagged for oxygen service (medical gas).

    • Lead-free*
    • Dezincification resistant
    • ASTM B75 Alloy C12200
    • Third-party certified to NSF/ANSI 61 and 372
    • Material and workmanship per ASME B16.22
    • Material, workmanship and dimensions per MSS SP-104
    • Material, workmanship and dimensions per MSS SP-109 (5" to 8")
    • NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 8"
    SizeDescriptionUPCNIBCO #BIM/CAD
    1/4601 1/4 CXC COUPLING W/O STOP WROT0399233094889020200View 2D
    1/4601-CB 1/4 CXC COUPLING W/O STOP WROT0399233021069020200CBView 2D
    3/8601 3/8 CXC COUPLING W/O STOP WROT0399233095019020250View 2D
    3/8601-CB 3/8 CXC COUPLING NO-STOP WROT0399233021139020250CBView 2D
    1/2601 1/2 CXC COUPLING W/O STOP WROT0399233095259020300View 2D
    1/2601-CB 1/2 CXC COUPLING W/O STOP WROT0399233021209020300CBView 2D
    5/8601 5/8 CXC COUPLING W/O STOP WROT0399233095499020350View 2D
    5/8601-CB 5/8 CXC COUPLING W/O STOP WROT0399233021379020350CBView 2D
    3/4601 3/4 CXC COUPLING W/O STOP WROT0399233095639020400View 2D
    3/4601-CB 3/4 CXC COUPLING W/O STOP WROT0399233021449020400CBView 2D
    1601 1 CXC COUPLING W/O STOP WROT0399233096009020500View 2D
    1601-CB 1 CXC COUPLING W/O STOP WROT0399233021519020500CBView 2D
    1 1/4601 11/4 CXC COUPLING W/O STOP WROT0399233096249020550View 2D
    1 1/4601-CB 11/4 CXC COUPLING W/O STOP WROT0399233021689020550CBView 2D
    1 1/2601 11/2 CXC COUPLING W/O STOP WROT0399233096489020600View 2D
    1 1/2601-CB 11/2 CXC COUPLING W/O STOP WROT0399233021759020600CBView 2D
    2601 2 CXC COUPLING W/O STOP WROT0399233096629020650View 2D
    2601-CB 2 CXC COUPLING W/O STOP WROT0399233021829020650CBView 2D
    2 1/2601 21/2 CXC COUPLING W/O STOP WROT0399233096869020700View 2D
    2 1/2601-CB 21/2 CXC COUPLING W/O STOP WROT0399233021999020700CBView 2D
    3601 3 CXC COUPLING W/O STOP WROT0399233097099020750View 2D
    3601-CB 3 CXC COUPLING W/O STOP WROT0399233022059020750CBView 2D
    3 1/2601 31/2 CXC COUPLING WITHOUT STOP WROT0399233097239020800View 2D
    4601 4 CXC COUPLING W/O STOP WROT0399233097479020850View 2D
    4601-CB 4 CXC COUPLING W/O STOP WROT0399233022129020850CBView 2D
    5601 5 CXC COUPLING W/O STOP WROT0399233097619020900View 2D
    5601-CB 5 CXC COUPLING W/O STOP WROT0399233022299020900CBView 2D
    6601 6 CXC COUPLING W/O STOP WROT0399233097859020950View 2D
    6601-CB 6 CXC COUPLING W/O STOP WROT0399233022369020950CBView 2D
    8601 8 CXC COUPLING W/O STOP WROT0399233098089021000View 2D

    NIBCO® Copper Fittings Warranty

    NIBCO INC. 50 YEAR LIMITED WARRANTY
    Applicable to NIBCO INC. Copper Fittings

    NIBCO INC. warrants each NIBCO® copper fitting to be free from defects in material and workmanship under normal use and service for a period of fifty (50) years from the date of original installation.

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting is defective in material or workmanship, it will be replaced at the expense of NIBCO INC. Replacements shall be shipped free of charge to the owner. This warranty is limited to the cost of repairing or replacing the product, including reasonable and customary installation.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES..

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFICALLY EXLCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Copper Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226