• Cast Copper Pressure Fittings (700 Series)

    Cast copper pressure fittings for use in residential and light commercial plumbing applications. Made from Alloy C84400. ANSI B16.18.

  • Sort by:

    Hy-Set Hanger - C - Cast

    Hy-Set Hanger - C - Cast

    724-5-A
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 1"


    Cross C x C x C x C - Cast

    Cross C x C x C x C - Cast

    735
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 3/8" to 2-1/2"


    Cross C x C x C x C - Performance Bronze®

    Cross C x C x C x C - Performance Bronze®

    735-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1"


    Return Bend - Closed C x C - Cast

    Return Bend - Closed C x C - Cast

    739
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 3/4"


    90° Wye C x C x C - Cast

    90° Wye C x C x C - Cast

    748
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 1"


    45° Wye C x C x C - Cast

    45° Wye C x C x C - Cast

    749
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 2"


    45° Wye C x C x C - Performance Bronze®

    45° Wye C x C x C - Performance Bronze®

    749-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1-1/4"


    Bulkhead Fitting C x C - Cast

    Bulkhead Fitting C x C - Cast

    750
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 2"


    Bulkhead Fitting C x F - Cast

    Bulkhead Fitting C x F - Cast

    750-3
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 1"


    Bulkhead Fitting C x M - Cast

    Bulkhead Fitting C x M - Cast

    750-4
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" and 3/4"


    Class 125 Companion Flange C - Cast

    Class 125 Companion Flange C - Cast

    741
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Conforms to MSS SP-106
    • Size range 1/2" to 6"


    Class 150 Companion Flange C - Cast

    Class 150 Companion Flange C - Cast

    771
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, ASME B16.24
    • Size range 3/4" to 6"


    Class 150 Companion Flange C - Lead-Free* Bronze

    Class 150 Companion Flange C - Lead-Free* Bronze

    771-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1" to 6"


    Class 150 Threaded Companion Flange F - Cast

    Class 150 Threaded Companion Flange F - Cast

    775
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, ASME B16.24
    • Size range 2" to 4"


    Class 150 Threaded Companion Flange F - Lead-Free* Bronze

    Class 150 Threaded Companion Flange F - Lead-Free* Bronze

    775-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 2" to 4"