• Cast Copper Pressure Fittings (700 Series)

    Cast copper pressure fittings for use in residential and light commercial plumbing applications. Made from Alloy C84400. ANSI B16.18.

  • Sort by:

    Fitting Adapter Ftg x F - Performance Bronze®

    Fitting Adapter Ftg x F - Performance Bronze®

    703-2R-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" and 1"


    Special Drop Adapter C x F - Cast

    Special Drop Adapter C x F - Cast

    703-5
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" and 3/4"


    Drop Adapter C x F - Cast

    Drop Adapter C x F - Cast

    703-5B
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 1/2"


    Drop Adapter C x F - Performance Bronze®

    Drop Adapter C x F - Performance Bronze®

    703-5B-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 1/2"


    Special Drop Adapter C x F - Performance Bronze®

    Special Drop Adapter C x F - Performance Bronze®

    703-5-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" and 3/4"


    Adapter C x F - Performance Bronze®

    Adapter C x F - Performance Bronze®

    703-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Sizes 1/2" x 1, 3/4" x 3/8" and 1" x 1-1/2"


    Adapter C x M - Cast

    Adapter C x M - Cast

    704
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 3/4" to 5"


    Drop Adapter Ftg x M - Cast

    Drop Adapter Ftg x M - Cast

    704-2
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 3/4" to 3"


    Hose Adapter Ftg x Hose - Cast

    Hose Adapter Ftg x Hose - Cast

    704-2-H
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 3/4"


    Hose Adapter C x Hose - Cast

    Hose Adapter C x Hose - Cast

    704-H
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 1/2"


    Adapter C x M - Performance Bronze®

    Adapter C x M - Performance Bronze®

    704-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 3/4" to 1-1/4"


    Crossover Coupling C x C - Cast

    Crossover Coupling C x C - Cast

    736
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" and 3/4"


    Tube Cap C - Cast

    Tube Cap C - Cast

    717
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 5" and 6"


    Drain Cap - Cast

    Drain Cap - Cast

    717-D
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 1/2"


    Flush Bushing Ftg x F - Cast

    Flush Bushing Ftg x F - Cast

    718-3
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 3/4" to 1-1/2"