• Cast Copper Pressure Fittings (700 Series)

    Cast copper pressure fittings for use in residential and light commercial plumbing applications. Made from Alloy C84400. ANSI B16.18.

  • Sort by:

    Tee C x F x C - Cast

    Tee C x F x C - Cast

    714
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 2"


    Tee C x F x C - Performance Bronze®

    Tee C x F x C - Performance Bronze®

    714-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 2"


    Union C x C - Cast

    Union C x C - Cast

    733
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/4" to 3"


    Union Ftg x C - Cast

    Union Ftg x C - Cast

    733-2
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 1"


    Fitting Union C x F - Cast

    Fitting Union C x F - Cast

    733-3
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/4" to 2-1/2"


    Union C x F - Cast, Lead-Free*

    Union C x F - Cast, Lead-Free*

    733-3-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 2-1/2"


    Fitting Union C x M - Cast

    Fitting Union C x M - Cast

    733-4
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/4" to 2-1/2"


    Union C x M - Cast, Lead-Free*

    Union C x M - Cast, Lead-Free*

    733-4-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 2-1/2"


    Union C x C - Cast, Lead-Free*

    Union C x C - Cast, Lead-Free*

    733-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1-1/4" to 3"


    Reducing Coupling C x C - Cast

    Reducing Coupling C x C - Cast

    701
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 3"


    Drain Coupling C x C - Cast

    Drain Coupling C x C - Cast

    701-D
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 1"


    Drain Coupling C x C - Performance Bronze®

    Drain Coupling C x C - Performance Bronze®

    701-D-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 3/4"


    Eccentric Coupling C x C - Cast

    Eccentric Coupling C x C - Cast

    702
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 3/4" to 1-1/4"


    Adapter C x F - Cast

    Adapter C x F - Cast

    703
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/4" to 4"


    Fitting Adapter Ftg x F - Cast

    Fitting Adapter Ftg x F - Cast

    703-2
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 3"