• Cast Copper Pressure Fittings (700 Series)

    Cast copper pressure fittings for use in residential and light commercial plumbing applications. Made from Alloy C84400. ANSI B16.18.

  • Sort by:

    Tee F x F x C - Cast

    Tee F x F x C - Cast

    710-3
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 3/4"


    Tee M x F x C - Cast

    Tee M x F x C - Cast

    710-3-4
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 3/4"


    Tee M x F x C - Performance Bronze®

    Tee M x F x C - Performance Bronze®

    710-3-4-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 3/4"


    Tee F x F x C - Performance Bronze®

    Tee F x F x C - Performance Bronze®

    710-3-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 3/4"


    Tee C x C x C - Cast

    Tee C x C x C - Cast

    711
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1-1/4" to 4"


    Drop Tee C x C x C - Cast

    Drop Tee C x C x C - Cast

    711-5
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 1/2"


    Drop Tee C x C x C - Performance Bronze®

    Drop Tee C x C x C - Performance Bronze®

    711-5-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 1/2"


    Supply and Return Tee C x C x C - Cast

    Supply and Return Tee C x C x C - Cast

    711-A
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 1/2"


    Tee C x C x C - Performance Bronze®

    Tee C x C x C - Performance Bronze®

    711-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 1-1/4" x 1/2" x 1"


    Tee C x C x F - Cast

    Tee C x C x F - Cast

    712
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/4" to 2"


    Drop Tee C x C x F - Cast

    Drop Tee C x C x F - Cast

    712-5
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" and 3/4"


    Drop Tee C x C x F - Performance Bronze®

    Drop Tee C x C x F - Performance Bronze®

    712-5-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" and 3/4"


    Tee C x C x F - Performance Bronze®

    Tee C x C x F - Performance Bronze®

    712-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/4" to 2"


    Tee C x C x M - Cast

    Tee C x C x M - Cast

    713
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" and 3/4"


    Tee C x C x M - Performance Bronze®

    Tee C x C x M - Performance Bronze®

    713-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 1/2"