• Cast Copper Pressure Fittings (700 Series)

    Cast copper pressure fittings for use in residential and light commercial plumbing applications. Made from Alloy C84400. ANSI B16.18.

  • Sort by:

    90° Union Elbow C x M - Cast

    90° Union Elbow C x M - Cast

    707-4-6
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 3/8" to 1-1/4"


    90° Union Elbow C x M - Performance Bronze®

    90° Union Elbow C x M - Performance Bronze®

    707-4-6-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 3/8" to 1"


    90° Elbow C x M - Performance Bronze®

    90° Elbow C x M - Performance Bronze®

    707-4-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1-1/2"


    90° Drop Elbow C x C - Cast

    90° Drop Elbow C x C - Cast

    707-5
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" and 3/4"


    90° Hy-Set Elbow C x C - Cast

    90° Hy-Set Elbow C x C - Cast

    707-5-A
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" and 3/4"


    90° Hy-Set Elbow C x C - Performance Bronze®

    90° Hy-Set Elbow C x C - Performance Bronze®

    707-5-A-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 3/4"


    90° Drop Elbow C x C - Performance Bronze®

    90° Drop Elbow C x C - Performance Bronze®

    707-5-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" and 3/4"


    90° Union Elbow C x C - Cast

    90° Union Elbow C x C - Cast

    707-6
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 3/8" to 1-1/4"


    90° Union Elbow C x C - Performance Bronze®

    90° Union Elbow C x C - Performance Bronze®

    707-6-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 3/8" to 3/4"


    90° Elbow Close Rough C x C - Performance Bronze®

    90° Elbow Close Rough C x C - Performance Bronze®

    707-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Sizes 1-1/4" x 3/4" and 1-1/2" x 1"


    90° Flanged Sink Elbow C x F - Cast

    90° Flanged Sink Elbow C x F - Cast

    708
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 1/2"


    90° Flanged Sink Elbow C x F - Performance Bronze®

    90° Flanged Sink Elbow C x F - Performance Bronze®

    708-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2"


    90° Double Elbow C x C x C - Cast

    90° Double Elbow C x C x C - Cast

    764
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 1"


    Baseboard Tee C x F x C - Cast

    Baseboard Tee C x F x C - Cast

    705
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 1-1/4"


    Baseboard Tee C x F x C - Performance Bronze®

    Baseboard Tee C x F x C - Performance Bronze®

    705-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Sizes 1/2" x 1/8" x 1/2", 3/4" x 1/8" x 3/4", 1" x 1/8" x 1" and 1-1/4" x 1/8" x 1-1/4"