• Pressure Fittings

    Pressure fittings are used in residential and commercial systems such as potable water and fire sprinkler applications. NIBCO metal fittings are made from the highest quality raw materials. Wrot fittings are made from commercially pure copper mill products per ASTM B75 Alloy C12200 and conform to material and workmanship per ASME B16.22 and MSS SP-104. Cast fittings are made per ASTM B584 Alloy C84400 and conform to to material and workmanship per ASME B16.18 and B16.24 for flanges.

  • Sort by:

    90° Elbow C x M - Performance Bronze®

    90° Elbow C x M - Performance Bronze®

    707-4-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1-1/2"


    90° Drop Elbow C x C - Cast

    90° Drop Elbow C x C - Cast

    707-5
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" and 3/4"


    90° Hy-Set Elbow C x C - Cast

    90° Hy-Set Elbow C x C - Cast

    707-5-A
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" and 3/4"


    90° Hy-Set Elbow C x C - Performance Bronze®

    90° Hy-Set Elbow C x C - Performance Bronze®

    707-5-A-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 3/4"


    90° Drop Elbow C x C - Performance Bronze®

    90° Drop Elbow C x C - Performance Bronze®

    707-5-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" and 3/4"


    90° Union Elbow C x C - Cast

    90° Union Elbow C x C - Cast

    707-6
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 3/8" to 1-1/4"


    90° Union Elbow C x C - Performance Bronze®

    90° Union Elbow C x C - Performance Bronze®

    707-6-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 3/8" to 3/4"


    90° Elbow Close Rough C x C - Performance Bronze®

    90° Elbow Close Rough C x C - Performance Bronze®

    707-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Sizes 1-1/4" x 3/4" and 1-1/2" x 1"


    90° Flanged Sink Elbow C x F - Cast

    90° Flanged Sink Elbow C x F - Cast

    708
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 1/2"


    90° Flanged Sink Elbow C x F - Performance Bronze®

    90° Flanged Sink Elbow C x F - Performance Bronze®

    708-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2"


    90° Double Elbow C x C x C - Cast

    90° Double Elbow C x C x C - Cast

    764
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 1"


    Tee C x Ftg x C - Wrot

    Tee C x Ftg x C - Wrot

    611-2
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104
    • Size range 1/2" and 3/4"


    Heat Exchanger C x C x C - Wrot

    Heat Exchanger C x C x C - Wrot

    611-HE
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, Material, workmanship and dimensions per MSS SP-109 (5" to 8")
    • Size range 3/16" O.D. to 8"


    Baseboard Tee C x F x C - Cast

    Baseboard Tee C x F x C - Cast

    705
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 1-1/4"


    Baseboard Tee C x F x C - Performance Bronze®

    Baseboard Tee C x F x C - Performance Bronze®

    705-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Sizes 1/2" x 1/8" x 1/2", 3/4" x 1/8" x 3/4", 1" x 1/8" x 1" and 1-1/4" x 1/8" x 1-1/4"