• Cast Copper DWV Fittings (800 Series)

    Cast copper DWV fittings for use in residential drain, waste and vent systems. Made from Alloy C84400. Meets ASME B16.23.

  • Sort by:

    3 x 6 DWV Swivel Drum Trap C x C x Cleanout w/Plug - Cast

    3 x 6 DWV Swivel Drum Trap C x C x Cleanout w/Plug - Cast

    891
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size 1-1/2"


    DWV P-Trap with Union Joint C x SJ - Cast

    DWV P-Trap with Union Joint C x SJ - Cast

    892
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/2" to 2"


    DWV P-Trap with Union Joint F x SJ - Cast

    DWV P-Trap with Union Joint F x SJ - Cast

    892-3
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size 2"