• Cast Copper DWV Fittings (800 Series)

    Cast copper DWV fittings for use in residential drain, waste and vent systems. Made from Alloy C84400. Meets ASME B16.23.

  • Sort by:

    DWV 45° Elbow C x C - Cast

    DWV 45° Elbow C x C - Cast

    806
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size 4"


    DWV 45° Fitting Elbow Ftg x C - Cast

    DWV 45° Fitting Elbow Ftg x C - Cast

    806-2
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size 4"


    DWV 90° Elbow C x C - Cast

    DWV 90° Elbow C x C - Cast

    807
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/2" to 4"


    DWV 90° Fitting Elbow Ftg x C - Cast

    DWV 90° Fitting Elbow Ftg x C - Cast

    807-2
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 2" and 4


    DWV 90° Elbow C x F - Cast

    DWV 90° Elbow C x F - Cast

    807-3
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/2" and 2"


    DWV 90° Elbow w/Side Inlet C x C x C - Cast

    DWV 90° Elbow w/Side Inlet C x C x C - Cast

    807-9
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size 3" x 3" x 2"


    DWV 22-1/2° Elbow C x C - Cast

    DWV 22-1/2° Elbow C x C - Cast

    808
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/4" to 3"


    DWV 11-1/4° Elbow C x C - Cast

    DWV 11-1/4° Elbow C x C - Cast

    809
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/2" and 2"


    DWV 45° Wye C x C x C - Cast

    DWV 45° Wye C x C x C - Cast

    810
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/4" to 4"


    DWV Tee C x C x C - Cast

    DWV Tee C x C x C - Cast

    811
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 3" to 4"


    DWV Tee C x C x F - Cast

    DWV Tee C x C x F - Cast

    811-14
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/2" to 2"


    DWV Long Turn Tee-Wye C x C x C - Cast

    DWV Long Turn Tee-Wye C x C x C - Cast

    812
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/4" to 3"


    DWV Test Tee C x C x Cleanout w/Plug - Cast

    DWV Test Tee C x C x Cleanout w/Plug - Cast

    814
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/2" to 3"


    DWV Fitting Cleanout Ftg x Cleanout w/Plug - Cast

    DWV Fitting Cleanout Ftg x Cleanout w/Plug - Cast

    816
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/4" to 4"


    DWV Flush Fitting Cleanout Ftg x Cleanout w/Plug - Cast

    DWV Flush Fitting Cleanout Ftg x Cleanout w/Plug - Cast

    816-S
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/4" to 4"