• DWV 45° Wye C x C x C - Cast, 810


    DWV 45° Wye C x C x C - Cast
    The NIBCO® cast bronze DWV 45-degree wye is used in residential and commercial drain, waste and vent systems.

    • Dezincification resistant
    • ASTM B584 Alloy C84400
    • Material and workmanship per ASME B16.23
    • Size range 1-1/4" to 4"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    1 1/4810 11/4 CXCXC DWV 45 WYE CAST039923507600E090000View 2DLead
    1 1/2810 11/2 CXCXC DWV 45 WYE CAST039923507624E090050View 2DLead
    2810 2 CXCXC DWV 45 WYE CAST039923507709E090250View 2DLead
    2 X 2 X 1 1/2810R 2X2X11/2 CXCXC DWV 45 WYE CAST039923507723E090300View 2DLead
    2 X 2 X 1 1/4810R 2X2X11/4 CXCXC DWV 45 WYE CAST039923507747E090350View 2DLead
    2 X 1 1/2 X 2810RR 2X11/2X2 CXCXC DWV 45 WYE CAST039923507761E090400View 2DLead
    2 X 1 1/2 X 1 1/2810RR 2X11/2X11/2 CXCXC DWV 45 WYE CAST039923507785E090450View 2DLead
    3810 3 CXCXC DWV 45 WYE CAST039923507822E090550View 2DLead
    3 X 3 X 2810R 3X3X2 CXCXC DWV 45 WYE CAST039923507860E090700View 2DLead
    3 X 3 X 1 1/2810R 3X3X11/2 CXCXC DWV WYE CAST039923507884E090750View 2DLead
    4810 4 CXCXC DWV WYE CAST039923507983E091050View 2DLead
    4 X 4 X 3810R 4X4X3 CXCXC DWV WYE CAST039923508003E091100View 2DLead
    4 X 4 X 2810R 4X4X2 CXCXC DWV WYE CAST039923508027E091150View 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Copper Fittings Warranty

    NIBCO INC. 50 YEAR LIMITED WARRANTY
    Applicable to NIBCO INC. Copper Fittings

    NIBCO INC. warrants each NIBCO® copper fitting to be free from defects in material and workmanship under normal use and service for a period of fifty (50) years from the date of original installation.

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting is defective in material or workmanship, it will be replaced at the expense of NIBCO INC. Replacements shall be shipped free of charge to the owner. This warranty is limited to the cost of repairing or replacing the product, including reasonable and customary installation.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES..

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFICALLY EXLCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Copper Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226