• Bronze Y-Strainers

    Dezincification-resistant (DZR) bronze Y-strainers have a branch angled off flow path and are used to filter solids from piping systems.

  • Sort by:

    Strainer - Bronze, Wire Mesh Screen, Tapped Cap with Plug

    Strainer - Bronze, Wire Mesh Screen, Tapped Cap with Plug

    S-221-A
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, 20-mesh stainless steel wire screen, Tapped cap with plug, Class 125 solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to ANSI B16.18
    • Size range 1/2" to 2"


    Strainer - Bronze, Wire Mesh Screen, Solid Cap

    Strainer - Bronze, Wire Mesh Screen, Solid Cap

    S-221-B
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, 20-mesh stainless steel wire screen, Solid cap, Class 125 solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to ANSI B16.18 solder
    • Size range 1/2" to 2"


    Strainer - Bronze, Perforated Screen, Tapped Cap with Plug

    Strainer - Bronze, Perforated Screen, Tapped Cap with Plug

    S-222-A
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Perforated stainless steel screen, Tapped cap with plug, Class 125 solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to ANSI B16.18
    • Size range 1/2" to 2" solder


    Strainer - Bronze, Perforated Screen, Solid Cap

    Strainer - Bronze, Perforated Screen, Solid Cap

    S-222-B
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Perforated stainless steel screen, Solid cap, Class 125 solder end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to ANSI B16.18
    • Size range 1/2" to 2" solder


    Strainer - Bronze, Wire Mesh Screen, Threaded Ends

    Strainer - Bronze, Wire Mesh Screen, Threaded Ends

    T-221-A
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, 20-mesh stainless steel wire screen, Tapped cap with plug, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to ANSI B1.20.1
    • Size range 1/4" to 3"


    Strainer - Bronze, Solid Cap, Threaded Ends

    Strainer - Bronze, Solid Cap, Threaded Ends

    T-221-B
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, 20-mesh stainless steel wire screen, Solid cap, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to ANSI B1.20.1
    • Size range 1/4" to 3"


    Strainer - Bronze, Perforated Screen, Threaded Ends

    Strainer - Bronze, Perforated Screen, Threaded Ends

    T-222-A
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Perforated stainless steel screen, Tapped cap with plug, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to ANSI B1.20.1
    • Size range 1/4" to 3"


    Strainer - Bronze, Solid Cap, Threaded Ends

    Strainer - Bronze, Solid Cap, Threaded Ends

    T-222-B
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Perforated stainless steel screen, Solid cap, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to ANSI B1.20.1
    • Size range 1/4" to 3"


    Strainer - Bronze, Wire Mesh Screen, Tapped Cap with Plug, Class 125

    Strainer - Bronze, Wire Mesh Screen, Tapped Cap with Plug, Class 125

    PF-221-A
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, 20-mesh stainless steel wire screen, Tapped cap with plug, Class 125, Press x press female end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Strainer - Bronze, Wire Mesh Screen, Solid Cap, Class 125

    Strainer - Bronze, Wire Mesh Screen, Solid Cap, Class 125

    PF-221-B
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, 20-mesh stainless steel wire screen, Solid cap, Class 125, Press x press female end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Strainer - Bronze, Perforated Screen, Tapped Cap with Plug, Class 125

    Strainer - Bronze, Perforated Screen, Tapped Cap with Plug, Class 125

    PF-222-A
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Perforated stainless steel screen, Tapped cap with plug, Class 125, Press x press female end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Strainer - Bronze, Perforated Screen, Solid Cap, Class 125

    Strainer - Bronze, Perforated Screen, Solid Cap, Class 125

    PF-222-B
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Perforated stainless steel screen, Solid cap, Class 125, Press x press female end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"