• Supply Stops

    Quarter-turn water supply stops for use in low pressure domestic water distribution.
  • Sort by:

    Supply Stop Valve - Lead Free*, Straight, PUSH x Compression with Flexible Hose

    Supply Stop Valve - Lead Free*, Straight, PUSH x Compression with Flexible Hose

    P7180FX-LF
    • Lead-free*, Dezincification resistant
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • 1/2 PUSH x 1/2 FIP x 20", 1/2 PUSH x 7/8 FIP x 12"


    Supply Stop Valve - Lead Free*, Straight, PUSH x Compression

    Supply Stop Valve - Lead Free*, Straight, PUSH x Compression

    P7180-LF
    • Lead-free*, Dezincification resistant
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" x 3/8


    Supply Stop Valve - Lead Free*, Angle, PUSH x Compression with Flexible Hose

    Supply Stop Valve - Lead Free*, Angle, PUSH x Compression with Flexible Hose

    P7185FX-LF
    • Lead-free*, Dezincification resistant
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • 1/2 PUSH x 1/2 FIP x 20", 1/2 PUSH x 7/8 FIP x 12"


    Supply Stop Valve - Lead Free*, Angle, PUSH x Compression

    Supply Stop Valve - Lead Free*, Angle, PUSH x Compression

    P7185-LF
    • Lead-free*, Dezincification resistant
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" x 3/8


    Supply Stop Valve - Lead-Free*, Straight, Solder Cup x Compression

    Supply Stop Valve - Lead-Free*, Straight, Solder Cup x Compression

    7120-LF
    • Solder cup x compression connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Straight pattern, Lead-free*
    • IAPMO Listed to cUPC and NSF/ANSI 61-9 & 372
    • Size 1/2" x 3/8" OD


    Supply Stop Valve - Lead-Free*, Dual Outlet, Solder x Compression x Compression

    Supply Stop Valve - Lead-Free*, Dual Outlet, Solder x Compression x Compression

    7125DX-LF
    • Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Dual outlet, Angle pattern, Lead-free*, Solder x compression x compression connections
    • IAPMO Listed to cUPC and NSF/ANSI 61-9 & 372
    • Size range 5/8" x 3/8" x 3/8" OD


    Supply Stop Valve - Lead-Free*, Angle, Solder x Compression

    Supply Stop Valve - Lead-Free*, Angle, Solder x Compression

    7125-LF
    • Solder x compression connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Angle pattern, Lead-free*
    • IAPMO Listed to cUPC and NSF/ANSI 61-9 & 372
    • Size 1/2" x 1/4" OD, 1/2" x 3/8" OD, 1/2" x 1/2" OD


    Supply Stop Valve - Lead-Free*, Straight, Repair, Female Compression x Compression

    Supply Stop Valve - Lead-Free*, Straight, Repair, Female Compression x Compression

    7140F-LF
    • Female compression x compression connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Straight pattern, Lead-free*
    • IAPMO Listed to cUPC and NSF/ANSI 61-9 & 372
    • Size range 5/8" x 3/8" OD


    Supply Stop Valve - Lead-Free*, Straight, Compression x Compression

    Supply Stop Valve - Lead-Free*, Straight, Compression x Compression

    7140-LF
    • Compression x compression connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Straight pattern, Lead-free*
    • IAPMO Listed to cUPC and NSF/ANSI 61-9 & 372
    • Size range 5/8" x 3/8" OD


    Supply Stop Valve - Lead-Free*, Dual Outlet, Compression x Compression x Compression

    Supply Stop Valve - Lead-Free*, Dual Outlet, Compression x Compression x Compression

    7145DX-LF
    • Compression x compression x compression connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Dual outlet, Angle pattern, Lead-free*
    • IAPMO Listed to cUPC and NSF/ANSI 61-9 & 372
    • Size range 5/8" x 3/8" x 3/8" OD


    Supply Stop Valve - Lead-Free*, Angle, Repair, Female Compression x Compression

    Supply Stop Valve - Lead-Free*, Angle, Repair, Female Compression x Compression

    7145F-LF
    • Female compression x compression connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Angle pattern, Lead-free*
    • IAPMO Listed to cUPC and NSF/ANSI 61-9 & 372
    • Size range 5/8" x 3/8" OD


    Supply Stop Valve - Lead-Free*, Angle, Compression x Compression

    Supply Stop Valve - Lead-Free*, Angle, Compression x Compression

    7145-LF
    • Compression x compression connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Angle pattern, Lead-free*
    • IAPMO Listed to cUPC and NSF/ANSI 61-9 & 372
    • Size range 5/8" x 3/8" OD


    Supply Stop Valve - Lead-Free*, Straight, FIP x Compression

    Supply Stop Valve - Lead-Free*, Straight, FIP x Compression

    7150-LF
    • FIP x compression connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Straight pattern, Lead-free*
    • IAPMO Listed to cUPC and NSF/ANSI 61-9 & 372
    • Size range 3/8" x 3/8" OD, 1/2" x 3/8" OD


    Supply Stop Valve - Lead-Free*, Dual Outlet, Angle, FIP x Compression

    Supply Stop Valve - Lead-Free*, Dual Outlet, Angle, FIP x Compression

    7155DX-LF
    • FIP x compression x compression connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Angle pattern, Lead-free*
    • IAPMO Listed to cUPC and NSF/ANSI 61-9 & 372
    • Size range 1/2" x 3/8" OD x 3/8" OD, 1/2" x 3/8" OD x 1/4" OD


    Supply Stop Valve - Lead-Free*, Angle, FIP x Compression

    Supply Stop Valve - Lead-Free*, Angle, FIP x Compression

    7155-LF
    • FIP x compression connections, Valve pressure rating 125 psi cold working pressure, Easy to install, Simple on/off quarter-turn operation, Blowout-proof stem, Angle pattern, Lead-free*
    • IAPMO Listed to cUPC and NSF/ANSI 61-9 & 372
    • Size range 3/8" x 3/8" OD, 1/2" x 1/24" OD, 1/2" x 3/8" OD, 1/2" x 1/2" OD