• Specialty Valves

    Specialty valves include water meter valves, washer boxes, and water heater valves.

  • Sort by:

    Washing Machine Ball Valve - Lead Free*, PUSH x Male Garden Hose Threads

    Washing Machine Ball Valve - Lead Free*, PUSH x Male Garden Hose Threads

    PWMV-LF
    • Lead-free*, Dezincification resistant
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" to 1"


    Washer Box Valve - Bronze, One-Piece, Long Shank

    Washer Box Valve - Bronze, One-Piece, Long Shank

    64L
    • Valve pressure rating 125 psi to 100°F, Maximum temperature 180°F/82.2°C, Cup or NPSL/NPT x hose end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size 1/2"


    Faucetlock™ - Locking Device for Outdoor Hose Bibbs & Sillcocks

    Faucetlock™ - Locking Device for Outdoor Hose Bibbs & Sillcocks

    Faucetlock™
    • 2 keys included, Patent pending
    • Fits 3/4" hose thread