• Supply Stop Valve - Lead Free*, Angle, PUSH x Compression with Flexible Hose, P7185FX-LF


    Supply Stop Valve - Lead Free*, Angle, PUSH x Compression with Flexible Hose
    The NIBCO® lead-free* push-to-connect quarter-turn angle supply stop valve with flexible hose ensures trouble-free operation, ease of access and installation. The multi-purpose shutoff valve is ideal for domestic water systems, specifically for faucet and toilet supply lines. The quarter-turn valve is made of chrome-plated brass and PTFE seat.

    • Lead-free*
    • Dezincification resistant
    • Third-party certified to NSF/ANSI 14, 61, and 372
    • ASSE 1061
    • 1/2 PUSH x 1/2 FIP x 20", 1/2 PUSH x 7/8 FIP x 12"
    SizeDescriptionUPCNIBCO #Prop 65
    1/2P7185FX-LF 1/2 PUSHXFIP 20 ANGL STP HOSE039923395177FX612L6Lead
    1/2 X 7/8P7185FXLF 1/2X7/8 PU X BC 12 ANG STP HOS039923395191FX612L9Lead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Push-to-Connect Fittings, Valves, and Flexible Connectors Warranty

     

    NIBCO INC. LIMITED WARRANTY
    Applicable to NIBCO INC. Push-to-Connect Fittings, Valves, and Flexible Connectors

    NIBCO INC. warrants:

     

    • NIBCO® Push fittings to be free from defects in materials and workmanship under normal use and service, for a period twenty five (25) years from the date of original installation.
    • NIBCO® Push valves and flexible connectors to be free from defects in materials and workmanship under normal use and service, for a period of two (2) years from the date of original installation.

     

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at (888) 446-4226 or (574) 295-3000. The owner will be instructed to return the said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection disclosed to the satisfaction of NIBCO INC. that said fitting, valve, or flexible connector is defective in material or workmanship, a replacement fitting, valve or flexible connector will be shipped free of charge to the purchaser. This warranty is limited to the cost of repairing or replacing the product. 

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do now allow the exclusion or limitation on incidental or consequential damages so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFIC EXCLUDED.

    This warranty give you specific legal rights, and you may also have other rights which vary from stat to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Push-to-Connect Fittings, Valves, and Flexible Connectors

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific or special product designations

    HOW MANY TO ORDER

    NIBCO® State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific or special product designations

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226