• Press Strainers

    NIBCO® Press System® bronze Y-strainers feature press x press female end connections. Y-strainers protect equipment by filtering solids from flowing liquids in the piping system.

    Press Valves | Press Fittings | Press Tools & Accessories

  • Sort by:

    Strainer - Bronze, Wire Mesh Screen, Tapped Cap with Plug, Class 125

    Strainer - Bronze, Wire Mesh Screen, Tapped Cap with Plug, Class 125

    PF-221-A
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, 20-mesh stainless steel wire screen, Tapped cap with plug, Class 125, Press x press female end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Strainer - Bronze, Wire Mesh Screen, Solid Cap, Class 125

    Strainer - Bronze, Wire Mesh Screen, Solid Cap, Class 125

    PF-221-B
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, 20-mesh stainless steel wire screen, Solid cap, Class 125, Press x press female end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Strainer - Bronze, Perforated Screen, Tapped Cap with Plug, Class 125

    Strainer - Bronze, Perforated Screen, Tapped Cap with Plug, Class 125

    PF-222-A
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Perforated stainless steel screen, Tapped cap with plug, Class 125, Press x press female end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Strainer - Bronze, Perforated Screen, Solid Cap, Class 125

    Strainer - Bronze, Perforated Screen, Solid Cap, Class 125

    PF-222-B
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Perforated stainless steel screen, Solid cap, Class 125, Press x press female end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"