• Press Globe & Angle Valves

    NIBCO® Press System® globe valves are used for throttling or regulating flow. The valves feature press-to-connect end connections for quick, clean installation. Angle valves feature press-to-connect end connections a clean, permanent, watertight seal in seconds.

    Press Valves | Press Fittings | Press Tools & Accessories

  • Sort by:

    Globe Valve - Bronze, 200 PSI, Non-Rising Stem

    Globe Valve - Bronze, 200 PSI, Non-Rising Stem

    PF-211-Y
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Screw-in bonnet, Integral seal, Renewable seat and disc, Press x press female end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80
    • Size range 1/2" to 2"


    Angle Valve - Bronze, 200 PSI, Integral Seat

    Angle Valve - Bronze, 200 PSI, Integral Seat

    PF-311-Y
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Screw-in bonnet, Integral seal, Renewable seat and disc, Press x press female end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80
    • Size range 1/2" to 2"