• Press Gate Valves

    NIBCO® Press System® gate valves are multi-purpose shutoff valves for use in a broad range of services. Press gate valves feature press-to-connect end connections with an inboard bead and EPDM O-rings for quick and easy joinery to the piping system.

    Press Valves | Press Fittings | Press Tools & Accessories

  • Sort by:

    Gate Valve - Lead-Free* Bronze, Rising Stem

    Gate Valve - Lead-Free* Bronze, Rising Stem

    PC-111-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, 200 psi for 2 1/2" and 3", Dezincification resistant, Press leak-detection feature, Press x press female end connections, Rising stem, Solid wedge, Screw-in bonnet, White handle for easy lead-free* identification, Lead-free*
    • Conforms to MSS SP-139, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 3“


    Gate Valve - Lead-Free* Bronze, Non-Rising Stem

    Gate Valve - Lead-Free* Bronze, Non-Rising Stem

    PC-113-LF
    • Valve pressure rating 250 psi†/17.2 bar non-shock cold working pressure, 200 psi for 2 1/2" and 3", Dezincification resistant, Non-rising stem, Solid wedge, Screw-in bonnet, White handle for easy lead-free* identification, Lead-free*
    • Conforms to MSS SP-139 Third-party certified to NSF/ANSI 61 and 372, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 3"


    Gate Valve - Bronze, 200 PSI, Rising Stem

    Gate Valve - Bronze, 200 PSI, Rising Stem

    PF-111
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Solid wedge, Screw-in bonnet, Rising stem, Press x press female end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80
    • Size range 1/2" to 2"


    Gate Valve - Bronze, 200 PSI, Non-Rising Stem

    Gate Valve - Bronze, 200 PSI, Non-Rising Stem

    PF-113
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Solid wedge, Screw-in bonnet, Non-rising stem, Press x press female end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80
    • Size range 1/2" to 2"