• Press Check Valves

    NIBCO® Press System® check valves prevent backflow by automatically closing when fluid reverses direction. With press-to-connect end connections, they are quick and easy to install.

    Press Valves | Press Fittings | Press Tools & Accessories

  • Sort by:

    Check Valve - Lead-Free*, PTFE Seat Disc, Press Ends

    Check Valve - Lead-Free*, PTFE Seat Disc, Press Ends

    PC-413-Y-LF
    • Valve pressure rating 200 psi/13.8 bar non-shock cold working pressure, Y-pattern, Renewable seat and disc, Regrinding type, NIBCO® double-oval lead-free body marking, Lead-free*
    • Dimensions and workmanship conform to MSS SP-80, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/2" to 2"


    Ball  & Check Valve- Lead-Free*, Full Port, Press x Press Ends, 250 PSI

    Ball & Check Valve- Lead-Free*, Full Port, Press x Press Ends, 250 PSI

    PC-FP485-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1-1/2"


    Check Valve - Bronze, 200 PSI, Y-Pattern

    Check Valve - Bronze, 200 PSI, Y-Pattern

    PF-413-Y
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Y-pattern, Renewable seat and disc, Regrinding type, Press x press female end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80
    • Size range 1/2" to 2"


    Ring Check® In-line Lift Check Valve - Bronze, 250 PSI, Press Ends

    Ring Check® In-line Lift Check Valve - Bronze, 250 PSI, Press Ends

    PC-480-Y-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum temperature rating 300°F at 100 psi, In-line lift type, Resilient discs, Spring actuated, Press x press female end connections, Dezincification resistant, Lead-free*
    • Third party certified to NSF/ANSI 61 & 372, Conforms to MSS SP-139
    • Size range 1/2" to 2"


    Ring Check® In-line Lift Check Valve - Bronze, 200 PSI

    Ring Check® In-line Lift Check Valve - Bronze, 200 PSI

    PF-480-Y
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, In-line lift type, Resilient discs, Spring actuated, Press x press female end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80
    • Size range 1/2" to 2"