• Press Butterfly Valves

    NIBCO® Press System® butterfly valves provide bi-directional dead-end service. Butterfly valves feature press-to-connect end connections with an inboard bead and EPDM O-rings for quick and easy joinery to the piping system.

    Press Valves | Press Fittings | Press Tools & Accessories

  • Sort by:

    Butterfly Valve - Ductile Iron, Press x Press Female Ends, 200 PSI

    Butterfly Valve - Ductile Iron, Press x Press Female Ends, 200 PSI

    PFD-2000
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Ductile iron body, Extended neck, Geometric drive, Molded-in seat liner, Press x press female end connections
    • MSS SP-67, MSS SP-25, API Std 609
    • Size range 2-1/2" to 4"


    Butterfly Valve - Ductile Iron, Press x Press Female Ends, 250 PSI

    Butterfly Valve - Ductile Iron, Press x Press Female Ends, 250 PSI

    PFD-3022
    • Valve pressure rating 250 psi, 225°F continuous and 250°F intermittent service, NIBCO® Press System butterfly valve, Lug style, EPDM molded-in seat liner, Aluminum bronze disc, Stainless steel stem with copper bushings, Geometric drive, Extended neck, Operating mechanism: Lever lock, Press x press female ends, Not recommended for steam service
    • MSS SP-25 (markings), Designed to meet API 609
    • Size range 2-1/2" to 4"