• Press Ball Valves

    NIBCO® Press System® ball valves are manufactured from brass or dezincification-resistant bronze. Ball valves with press-to-connect end connections are quick and easy to install. The press systems ball valve design includes a leak-detection feature.

    Press Valves | Press Fittings | Press Tools & Accessories

  • Sort by:

    Press End - High-Performance Bronze Ball Valve - Lead-Free - Stainess Steel Trim

    Press End - High-Performance Bronze Ball Valve - Lead-Free - Stainess Steel Trim

    PC-585HP-66-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Laser Welded, Reversible Handle, Silicon Performance Bronze® Body, Stainless steel ball and stem, Easily Adjustable Pack Nut, Triple Sealed Stem, Blowout-proof Stem, Reinforced PTFE Seat Rings, Lead-free*, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant
    • Conforms to MSS SP-110, Conforms to MSS SP-145, NSF/ANSI-372, IAPMO/ANSI Z1157, ICC-ES PMG-1558, ASME A112.4.14/CSA B125.14
    • Size range 1/2" to 2"


    Press End - High-Performance Bronze Ball Valve - Lead-Free

    Press End - High-Performance Bronze Ball Valve - Lead-Free

    PC-585HP-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Laser Welded, Reversible Handle, Easily Adjustable Pack Nut, Triple Sealed Stem, Blowout-proof Stem, Silicon Performance Bronze® Body, Ball and Stem, Optional Stainless Steel Trim, Reinforced PTFE Seat Rings, Lead-free*, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant
    • Conforms to MSS SP-110, Conforms to MSS SP-145, NSF/ANSI-372, IAPMO/ANSI Z1157, ICC-ES PMG-1558, ASME A112.4.14/CSA B125.14
    • Size range 1/2" to 2"


    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI

    PC-585-80-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 3"


    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI, Hose Connection

    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI, Hose Connection

    PC-585-80-LF-HC
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, Stainless Steel Trim, 250 PSI

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, Stainless Steel Trim, 250 PSI

    PC-595-Y/R-66-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Stainless steel trim, Copper-to-copper connections, Full port, Repairable Design, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size Range 1/2" to 2-1/2"


    Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, 250 PSI

    Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, 250 PSI

    PC-595-Y/R-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Blowout-proof stem, Repairable Design, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size Range 1/2" to 2-1/2"


    Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI, Stainless Steel Trim

    Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI, Stainless Steel Trim

    TPC-585-66-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Full port, Stainless steel trim, Blowout-proof stem, Reinforced PTFE seat rings, Threaded x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, IAPMO-IGC-157, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1/2" to 2"


    Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI

    TPC-585-80-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Full port, Bronze trim blowout-proof stem, Reinforced PTFE seat rings, Threaded x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 2"


    Ball  & Check Valve- Lead-Free*, Full Port, Press x Press Ends, 250 PSI

    Ball & Check Valve- Lead-Free*, Full Port, Press x Press Ends, 250 PSI

    PC-FP485-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1-1/2"


    Ball Valve - Lead-Free*, Full Port, Press Ends, with Drain, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press Ends, with Drain, 250 PSI

    PC-FP600A-D-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Press x press female end connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI

    PC-FP600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 4"


    Ball Valve - Lead-Free*, Full Port, Press Ends, Hose Connection, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press Ends, Hose Connection, 250 PSI

    PC-FP600A-LF-HC
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Press female x hose end connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" and 3/4"


    Ball Valve - Lead-Free*, Full Port, Press Ends, Wing Handle, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press Ends, Wing Handle, 250 PSI

    PC-FP600A-LF-W
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Wing handle, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x Press Slip Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x Press Slip Ends, 250 PSI

    PC-FP600A-S-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Press x press slip end connections, Copper-to-copper connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x FIP Union Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x FIP Union Ends, 250 PSI

    PCFU-FP600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Press x FIP Union, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"