• Lead-Free* Gate Valves

    Lead-free* gate valves are specifically designed for use in applications that deliver water for human consumption; this includes commercial specified valves as well as residential construction.

  • Sort by:

    Gate Valve - Lead-Free*, Non-Rising Stem, Threaded

    Gate Valve - Lead-Free*, Non-Rising Stem, Threaded

    T-113-LF
    • Valve pressure rating 300 psi/20.6 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Screw-in bonnet, Class 125 threaded end connections, Dezincification resistant, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Lead-free*
    • Dimensions and workmanship conform to MSS SP-80, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 3"


    Gate Valve - Lead-Free*, Rising Stem, Solder Ends

    Gate Valve - Lead-Free*, Rising Stem, Solder Ends

    S-111-LF
    • Valve pressure rating 300 psi/20.6 bar non-shock cold working pressure, Rising stem, Solid wedge, Screw-in bonnet, Solder end connections, White handle for easy lead-free* identification, Lead-free*
    • Dezincification resistant, Conforms to MSS SP-139, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 2"


    Gate Valve - Lead-Free*, Rising Stem, Threaded Ends

    Gate Valve - Lead-Free*, Rising Stem, Threaded Ends

    T-111-LF
    • Valve pressure rating 300 psi/20.6 bar non-shock cold working pressure, Rising stem, Solid wedge, Screw-in bonnet, Threaded end connections, White handle for easy lead-free* identification, Lead-free*
    • Dezincification resistant, Conforms to MSS SP-139, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/4" to 3"


    Gate Valve - Lead-Free*, Non-Rising Stem, Solder

    Gate Valve - Lead-Free*, Non-Rising Stem, Solder

    S-113-LF
    • Valve pressure rating 300 psi/20.6 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Screw-in bonnet, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Class 125 solder end connections, Dezincification resistant, Lead-free*
    • Dimensions and workmanship conform to MSS SP-80, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/2" to 2"


    Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge

    Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge

    F-607-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Outside screw and yoke, Bolted bonnet, Resilient wedge, Epoxy coated body inside and out per AWWA C-550 (coating NSF and FDA certified), Flanged end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves, Listed by UL/ULC (UL262), FM Approved
    • Size range 2-1/2" to 12"


    Gate Valve - Ductile Iron, Irrigation, Resilient Wedge

    Gate Valve - Ductile Iron, Irrigation, Resilient Wedge

    F-619-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Maximum operating temperature of 160ºF/71ºC, Cast iron, resilient wedge, flanged, non-rising stem, Bolted bonnet, Resilient wedge, Fusion bonded epoxy coated body (NSF and FDA certified), Flanged end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 2" to 16"


    Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut

    Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut

    F-619-RWS-SON
    • 300 psi/20.7 bar non-shock cold working pressure, Maximum operating temperature of 160ºF/71ºC, Non-rising stem, Bolted bonnet, Resilient wedge, Fusion bonded epoxy coated body (NSF and FDA certified), Flanged end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 2" to 16"


    Gate Valve - Ductile Iron, Irrigation, Flanged

    Gate Valve - Ductile Iron, Irrigation, Flanged

    FPCR-619-RW
    • 250 psi/17.2 bar non-shock cold working pressure, Maximum operating temperature of 160ºF/71ºC, Cast iron, resilient wedge, flanged, non-rising stem, Bolted bonnet, Resilient wedge, Fusion bonded epoxy coated body (NSF and FDA certified), PVC push-on end connection x flanged
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 2" to 12"


    Gate Valve - Ductile Iron, Irrigation, Mechanical Joint

    Gate Valve - Ductile Iron, Irrigation, Mechanical Joint

    MJ-619-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Maximum operating temperature of 160ºF/71ºC, Mechanical joint end connections, Bolted bonnet, Resilient wedge, Fusion bonded epoxy coated body (NSF and FDA certified)
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 3" to 16"


    Gate Valve - Ductile Iron, Irrigation, Mechanical Joint, Square Operating Nut

    Gate Valve - Ductile Iron, Irrigation, Mechanical Joint, Square Operating Nut

    MJ-619-RWS-SON
    • 300 psi/20.7 bar non-shock cold working pressure, Maximum operating temperature of 160ºF/71ºC, Non-rising stem, Bolted bonnet, Resilient wedge, Fusion bonded epoxy coated body (NSF and FDA certified), Mechanical joint end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 3" to 16"


    Gate Valve - Cast Iron, Irrigation, PVC End Connections

    Gate Valve - Cast Iron, Irrigation, PVC End Connections

    P-619-RW
    • 250 psi/17.2 bar non-shock cold working pressure, Maximum operating temperature of 160ºF/71ºC, Non-rising stem, Bolted bonnet, Resilient wedge, Fusion bonded epoxy coated body (NSF and FDA certified), IPS Push-on end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 2" to 12"


    Gate Valve - Ductile Iron, Irrigation, PVC Ends

    Gate Valve - Ductile Iron, Irrigation, PVC Ends

    PCR-619-RW
    • 250 psi/17.2 bar non-shock cold working pressure, Maximum operating temperature of 160ºF/71ºC, Non-rising stem, Bolted bonnet, Resilient wedge, Fusion bonded epoxy coated body (NSF and FDA certified), PVC push-on end connection x flanged
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 4" to 12"


    Gate Valve - Lead-Free* Bronze, Rising Stem

    Gate Valve - Lead-Free* Bronze, Rising Stem

    PC-111-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, 200 psi for 2 1/2" and 3", Dezincification resistant, Press leak-detection feature, Press x press female end connections, Rising stem, Solid wedge, Screw-in bonnet, White handle for easy lead-free* identification, Lead-free*
    • Conforms to MSS SP-139, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 3“


    Gate Valve - Lead-Free* Bronze, Non-Rising Stem

    Gate Valve - Lead-Free* Bronze, Non-Rising Stem

    PC-113-LF
    • Valve pressure rating 250 psi†/17.2 bar non-shock cold working pressure, 200 psi for 2 1/2" and 3", Dezincification resistant, Non-rising stem, Solid wedge, Screw-in bonnet, White handle for easy lead-free* identification, Lead-free*
    • Conforms to MSS SP-139 Third-party certified to NSF/ANSI 61 and 372, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 3"


  • LFfamily