• Lead-Free* Balancing and Controls

    Lead-free* balancing valves provide the ultimate solution for a wide range of application requirements to ensure a balanced plumbing system.

  • Sort by:

    Balancing Valve - Manual, Lead-Free, Press Ends

    Balancing Valve - Manual, Lead-Free, Press Ends

    PC-1810-LF
    • 200 psi non-shock cold working pressure, Maximum temperature rating 250°F at 150 psi, Dezincification resistant, Lead-free*, Disc Seat - PTFE, EPDM O-Ring, Press Ends, FLO-BOSS® MLF
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead-Free, Solder Ends

    Balancing Valve - Manual, Lead-Free, Solder Ends

    S-1810-LF
    • Maximum temperature rating 260°F at 150 psi, 300 psi non-shock cold working pressure, Dezincification resistant, Lead-free*, Disc Seat - PTFE, EPDM O-Ring, Solder ends per ASME B16.22, FLO-BOSS® MLF
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead Free, Threaded Ends

    Balancing Valve - Manual, Lead Free, Threaded Ends

    T-1810-LF
    • 300 psi non-shock cold working pressure, Maximum temperature rating 260°F at 150 psi, Dezincification resistant, Lead-free*, Disc Seat - PTFE, EPDM O-Ring, NPT Threaded Ends, FLO-BOSS® MLF
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"