• HydraPure® Performance Bronze® Valves

    HYDRAPURE™ valvesNIBCO® HydraPure®, a new generation of lead-free* valves and cast fittings comprised of silicon Performance Bronze® alloys designed to meet the stringent lead-free laws. 

    Unlike brass alloys, our Performance Bronze® alloy used in the manufacture of HydraPure® fittings and valves is dezincification-resistant. Engineered to exacting standards, NIBCO HydraPure® valves and fittings are made of a specially formulated Performance Bronze® material that will meet the new National Lead Free Law that goes into effect in 2014.

  • Sort by:

    Gate Valve - Lead-Free*, Non-Rising Stem, Threaded

    Gate Valve - Lead-Free*, Non-Rising Stem, Threaded

    T-113-LF
    • Valve pressure rating 300 psi/20.6 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Screw-in bonnet, Class 125 threaded end connections, Dezincification resistant, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Lead-free*
    • Dimensions and workmanship conform to MSS SP-80, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 3"


    Check Valve - Lead-Free*, PTFE Seat Disc, Press Ends

    Check Valve - Lead-Free*, PTFE Seat Disc, Press Ends

    PC-413-Y-LF
    • Valve pressure rating 200 psi/13.8 bar non-shock cold working pressure, Y-pattern, Renewable seat and disc, Regrinding type, NIBCO® double-oval lead-free body marking, Lead-free*
    • Dimensions and workmanship conform to MSS SP-80, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/2" to 2"


    Check Valve - Lead-Free*, PTFE Seat Disc, Threaded

    Check Valve - Lead-Free*, PTFE Seat Disc, Threaded

    T-413-Y-LF
    • Valve pressure rating 200 psi/13.8 bar non-shock cold working pressure, Y-pattern, Renewable seat and disc, Regrinding type, NIBCO® double-oval lead-free body marking, Class 125 threaded end connections, Lead-free*
    • Dimensions and workmanship conform to MSS SP-80, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/2" to 2"


    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI

    PC-585-80-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size Range 1/2" to 2-1/2"


    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI, Hose Connection

    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI, Hose Connection

    PC-585-80-LF-HC
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"


    Check Valve - Lead-Free*, PTFE Seat Disc, Threaded

    Check Valve - Lead-Free*, PTFE Seat Disc, Threaded

    T-480-Y-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, In-line lift-type, Spring actuated, PTFE resilient seat disc, NIBCO® double-oval lead-free body marking, Class 125 threaded end connections, Lead-free*
    • NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/2" to 2"


    Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI, Stainless Steel Trim

    Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI, Stainless Steel Trim

    TPC-585-66-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Full port, Stainless steel trim, Blowout-proof stem, Reinforced PTFE seat rings, Threaded x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, IAPMO-IGC-157, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1/2" to 2"


    Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI

    TPC-585-80-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Full port, Bronze trim blowout-proof stem, Reinforced PTFE seat rings, Threaded x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 2"


    Check Valve - Lead-Free*, PTFE Seat Disc, Solder

    Check Valve - Lead-Free*, PTFE Seat Disc, Solder

    S-413-Y-LF
    • Valve pressure rating 200 psi/13.8 bar non-shock cold working pressure, Y-pattern, Renewable seat and disc, Regrinding type, NIBCO® double-oval lead-free body marking, Class 125 solder end connections, Lead-free*
    • Dimensions and workmanship conform to MSS SP-80, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/2" to 2"


    Gate Valve - Lead-Free*, Rising Stem, Solder Ends

    Gate Valve - Lead-Free*, Rising Stem, Solder Ends

    S-111-LF
    • Valve pressure rating 300 psi/20.6 bar non-shock cold working pressure, Rising stem, Solid wedge, Screw-in bonnet, Solder end connections, White handle for easy lead-free* identification, Lead-free*
    • Dezincification resistant, Conforms to MSS SP-139, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 2"


    Gate Valve - Lead-Free*, Rising Stem, Threaded Ends

    Gate Valve - Lead-Free*, Rising Stem, Threaded Ends

    T-111-LF
    • Valve pressure rating 300 psi/20.6 bar non-shock cold working pressure, Rising stem, Solid wedge, Screw-in bonnet, Threaded end connections, White handle for easy lead-free* identification, Lead-free*
    • Dezincification resistant, Conforms to MSS SP-139, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/4" to 3"


    Gate Valve - Lead-Free*, Non-Rising Stem, Solder

    Gate Valve - Lead-Free*, Non-Rising Stem, Solder

    S-113-LF
    • Valve pressure rating 300 psi/20.6 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Screw-in bonnet, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Class 125 solder end connections, Dezincification resistant, Lead-free*
    • Dimensions and workmanship conform to MSS SP-80, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/2" to 2"


    Check Valve - Lead-Free*, Resilient Disc, Solder

    Check Valve - Lead-Free*, Resilient Disc, Solder

    S-480-Y-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, In-line lift-type, Spring actuated, PTFE resilient seat disc, NIBCO® double-oval lead-free body marking, Class 125 solder end connections, Lead-free*
    • NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/2" to 2"


    Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI

    PC-585-66-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Stainless steel trim, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size Range 1/2" to 2-1/2"


    Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI, Hose Connection

    Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI, Hose Connection

    PC-585-66-LF-HC
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Stainless steel trim, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, IAPMO-IGC-157, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372
    • Size range 1/2" to 2"