• LFfamily
  • Lead-Free* Ball Valves

    Lead-free* ball valves are specifically designed for use in applications that deliver water for human consumption; this includes commercial specified valves as well as residential construction.

  • Sort by:

    Press End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim

    Press End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim

    PC-585HP-66-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Laser Welded, Reversible Handle, Silicon Performance Bronze® Body, Stainless steel ball and stem, Easily Adjustable Pack Nut, Triple Sealed Stem, Blowout-proof Stem, Reinforced PTFE Seat Rings, Lead-free*, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant
    • Conforms to MSS SP-110, Conforms to MSS SP-145, NSF/ANSI-372, IAPMO/ANSI Z1157, ICC-ES PMG-1558, ASME A112.4.14/CSA B125.14
    • Size range 1/2" to 2"


    Press End x Hose End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim

    Press End x Hose End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim

    PC-585HP-66-LF-HC
    • Valve Pressure Rating 1,000 psi/69 Bar (1/2" -1") & 800 psi/55 Bar (1 1/4" -2") Non-shock Cold Working Pressure, Hose cap not to be used for pressure containment, Maximum service temperature 250°F, Full port, Laser Welded, Reversible Handle, Easily Adjustable Pack Nut, Triple Sealed Stem, Silicon Performance Bronze® Body, Stainless steel ball and stem, Blowout-proof Stem, Reinforced PTFE Seat Rings, Lead-free*, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant
    • Conforms to MSS SP-110, Conforms to MSS SP-145, NSF/ANSI-372, IAPMO/ANSI Z1157, ICC-ES PMG-1558, ASME A112.4.14/CSA B125.14
    • Size range: 1/2" x 3/4" Hose, 3/4" x 3/4" Hose


    Press End - High-Performance Bronze Ball Valve - Lead-Free

    Press End - High-Performance Bronze Ball Valve - Lead-Free

    PC-585HP-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Laser Welded, Reversible Handle, Easily Adjustable Pack Nut, Triple Sealed Stem, Blowout-proof Stem, Silicon Performance Bronze® Body, Ball and Stem, Optional Stainless Steel Trim, Reinforced PTFE Seat Rings, Lead-free*, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant
    • Conforms to MSS SP-110, Conforms to MSS SP-145, NSF/ANSI-372, IAPMO/ANSI Z1157, ICC-ES PMG-1558, ASME A112.4.14/CSA B125.14
    • Size range 1/2" to 2"


    Press End x Hose End - High-Performance Bronze Ball Valve - Lead-Free

    Press End x Hose End - High-Performance Bronze Ball Valve - Lead-Free

    PC-585HP-LF-HC
    • Valve Pressure Rating 1,000 psi/69 Bar (1/2" -1") & 800 psi/55 Bar (1 1/4" -2") Non-shock Cold Working Pressure, Hose cap not to be used for pressure containment, Maximum service temperature 250°F, Full port, Laser Welded, Reversible Handle, Easily Adjustable Pack Nut, Triple Sealed Stem, Silicon Performance Bronze® Body, Lead Free Brass Ball and Stem, Blowout-proof Stem, Reinforced PTFE Seat Rings, Lead-free*, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant
    • Conforms to MSS SP-110, Conforms to MSS SP-145, NSF/ANSI-372, IAPMO/ANSI Z1157, ICC-ES PMG-1558, ASME A112.4.14/CSA B125.14
    • Size range: 1/2" x 3/4" Hose, 3/4" x 3/4" Hose


    Solder End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim

    Solder End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim

    S-585HP-66-LF
    • Valve Pressure Rating 1,000 psi/69 Bar (1/2" -1") & 800 psi/55 Bar (1 1/4" -2") Non-shock Cold Working Pressure, Maximum temperature rating 300°F, Full port, Laser Welded, Reversible Handle, Easily Adjustable Pack Nut, Triple Sealed Stem, Silicon Performance Bronze® Body, Stainless steel ball and stem, Blowout-proof Stem, Reinforced PTFE Seat Rings, Standard Lever Handle, Optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Lead-free*
    • Conforms to MSS SP-110, Conforms to MSS SP-145, NSF/ANSI/CAN-61 Section 8 Commercial Hot 180°F (Annex F), NSF/ANSI-372, IAPMO/ANSI Z1157, ICC-ES PMG-1558, ASME A112.4.14/CSA B125.14
    • Size range 1/2" to 2"


    Solder End x Hose End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim

    Solder End x Hose End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim

    S-585HP-66-LF-HC
    • Valve Pressure Rating 1,000 psi/69 Bar (1/2" -1") & 800 psi/55 Bar (1 1/4" -2") Non-shock Cold Working Pressure, Hose cap not to be used for pressure containment, Maximum temperature rating 300°F, Full port, Laser Welded, Reversible Handle, Easily Adjustable Pack Nut, Triple Sealed Stem, Silicon Performance Bronze® Body, Stainless steel ball and stem, Blowout-proof Stem, Reinforced PTFE Seat Rings, Standard Lever Handle, Optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Lead-free*
    • Conforms to MSS SP-110, Conforms to MSS SP-145, NSF/ANSI/CAN-61 Section 8 Commercial Hot 180°F (Annex F), NSF/ANSI-372, IAPMO/ANSI Z1157, ICC-ES PMG-1558, ASME A112.4.14/CSA B125.14
    • Size range: 1/2" x 3/4" Hose, 3/4" x 3/4" Hose


    Solder End - High-Performance Bronze Ball Valve - Lead-Free

    Solder End - High-Performance Bronze Ball Valve - Lead-Free

    S-585HP-LF
    • Valve Pressure Rating 1,000 psi/69 Bar (1/2" -1") & 800 psi/55 Bar (1 1/4" -2") Non-shock Cold Working Pressure, Maximum temperature rating 300°F, Full port, Laser Welded, Reversible Handle, Easily Adjustable Pack Nut, Triple Sealed Stem, Silicon Performance Bronze® Body, Ball and Stem, Optional Stainless Steel Trim, Blowout-proof Stem, Reinforced PTFE Seat Rings, Standard Lever Handle, Optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Lead-free*
    • Conforms to MSS SP-110, Conforms to MSS SP-145, NSF/ANSI/CAN-61 Section 8 Commercial Hot 180°F (Annex F), NSF/ANSI-372, IAPMO/ANSI Z1157, ICC-ES PMG-1558, ASME A112.4.14/CSA B125.14
    • Size range 1/2" to 2"


    Solder End x Hose End - High-Performance Bronze Ball Valve - Lead-Free

    Solder End x Hose End - High-Performance Bronze Ball Valve - Lead-Free

    S-585HP-LF-HC
    • Valve Pressure Rating 1,000 psi/69 Bar (1/2" -1") & 800 psi/55 Bar (1 1/4" -2") Non-shock Cold Working Pressure, Hose cap not to be used for pressure containment, Maximum temperature rating 300°F, Full port, Laser Welded, Reversible Handle, Easily Adjustable Pack Nut, Triple Sealed Stem, Silicon Performance Bronze® Body, Lead Free Brass Ball and Stem, Blowout-proof Stem, Reinforced PTFE Seat Rings, Standard Lever Handle, Optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Lead-free*
    • Conforms to MSS SP-110, Conforms to MSS SP-145, NSF/ANSI/CAN-61 Section 8 Commercial Hot 180°F (Annex F), NSF/ANSI-372, IAPMO/ANSI Z1157, ICC-ES PMG-1558, ASME A112.4.14/CSA B125.14
    • Size range: 1/2" x 3/4" Hose, 3/4" x 3/4" Hose


    Threaded End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim

    Threaded End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim

    T-585HP-66-LF
    • Valve pressure rating 1,000 psi 69 bar non-shock cold working pressure, 150 psi/10 Bar Steam Working Pressure, Maximum temperature rating 300°F, Full port, Laser Welded, Reversible Handle, Easily Adjustable Pack Nut, Triple Sealed Stem, Silicon Performance Bronze® Body, Stainless steel ball and stem, Blowout-proof Stem, Reinforced PTFE Seat Rings, Standard Lever Handle, Optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Lead-free*
    • Conforms to MSS SP-110, Conforms to MSS SP-145, NSF/ANSI/CAN-61 Section 8 Commercial Hot 180°F (Annex F), NSF/ANSI-372, IAPMO/ANSI Z1157, ICC-ES PMG-1558, ASME A112.4.14/CSA B125.14
    • Size range 1/2" to 2"


    Thread End x Hose End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim

    Thread End x Hose End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim

    T-585HP-66-LF-HC
    • Valve Pressure Rating 1,000 psi/69 Bar (1/2" -1") & 800 psi/55 Bar (1 1/4" -2") Non-shock Cold Working Pressure, Hose cap not to be used for pressure containment, Maximum temperature rating 300°F, Full port, Laser Welded, Reversible Handle, Easily Adjustable Pack Nut, Triple Sealed Stem, Silicon Performance Bronze® Body, Stainless steel ball and stem, Blowout-proof Stem, Reinforced PTFE Seat Rings, Standard Lever Handle, Optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Lead-free*
    • Conforms to MSS SP-110, Conforms to MSS SP-145, NSF/ANSI/CAN-61 Section 8 Commercial Hot 180°F (Annex F), NSF/ANSI-372, IAPMO/ANSI Z1157, ICC-ES PMG-1558, ASME A112.4.14/CSA B125.14
    • Size range: 1/2" x 3/4" Hose, 3/4" x 3/4" Hose


    Threaded End - High-Performance Bronze Ball Valve - Lead-Free

    Threaded End - High-Performance Bronze Ball Valve - Lead-Free

    T-585HP-LF
    • Valve pressure rating 1,000 psi 69 bar non-shock cold working pressure, 150 psi/10 Bar Steam Working Pressure, Maximum temperature rating 300°F, Full port, Laser Welded, Reversible Handle, Easily Adjustable Pack Nut, Triple Sealed Stem, Silicon Performance Bronze® Body, Ball and Stem, Optional Stainless Steel Trim, Blowout-proof Stem, Reinforced PTFE Seat Rings, Standard Lever Handle, Optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Lead-free*
    • Conforms to MSS SP-110, Conforms to MSS SP-145, NSF/ANSI/CAN-61 Section 8 Commercial Hot 180°F (Annex F), NSF/ANSI-372, IAPMO/ANSI Z1157, ICC-ES PMG-1558, ASME A112.4.14/CSA B125.14
    • Size range 1/2" to 2"


    Thread End x Hose End - High-Performance Bronze Ball Valve - Lead-Free

    Thread End x Hose End - High-Performance Bronze Ball Valve - Lead-Free

    T-585HP-LF-HC
    • Valve Pressure Rating 1,000 psi/69 Bar (1/2" -1") & 800 psi/55 Bar (1 1/4" -2") Non-shock Cold Working Pressure, Hose cap not to be used for pressure containment, Maximum temperature rating 300°F, Full port, Laser Welded, Reversible Handle, Easily Adjustable Pack Nut, Triple Sealed Stem, Silicon Performance Bronze® Body, Lead Free Brass Ball and Stem, Blowout-proof Stem, Reinforced PTFE Seat Rings, Standard Lever Handle, Optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Lead-free*
    • Conforms to MSS SP-110, Conforms to MSS SP-145, NSF/ANSI/CAN-61 Section 8 Commercial Hot 180°F (Annex F), NSF/ANSI-372, IAPMO/ANSI Z1157, ICC-ES PMG-1558, ASME A112.4.14/CSA B125.14
    • Size range: 1/2" x 3/4" Hose, 3/4" x 3/4" Hose


    Thread x Press End - High-Performance Bronze Ball Valve - Lead-Free

    Thread x Press End - High-Performance Bronze Ball Valve - Lead-Free

    TPC-585HP-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Female NPT x Press connections, Full port, Laser Welded, Reversible Handle, Easily Adjustable Pack Nut, Silicon Performance Bronze® Body, Lead Free Brass Ball and Stem, Triple Sealed Stem, Blowout-proof Stem, Reinforced PTFE Seat Rings, Lead-free*, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant
    • Conforms to MSS SP-110, Conforms to MSS SP-145, NSF/ANSI-372, IAPMO/ANSI Z1157, ICC-ES PMG-1558, ASME A112.4.14/CSA B125.14
    • Size range 1/2" to 2"


    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI

    PC-585-80-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" to 3"


    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI, Hose Connection

    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI, Hose Connection

    PC-585-80-LF-HC
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Press leak-detection feature, Multiple handle options, including NIB-Seal®, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-110, NSF/ANSI-61-8 Commercial Hot 180°F (includes Annex F and G), NSF/ANSI-372, IAPMO/ANSI Z1157
    • Size range 1/2" and 3/4"