• Irrigation Gate Valves

    High quality irrigation general purpose isolation gate valves are the best solution for flow isolation purposes in irrigation piping systems. Valves are designed with optimum materials to protect from failure due to corrosion or dezincification. These valves offer consistent wall thickness and exact seating tolerances to insure long term reliable service.

  • Sort by:

    Gate Valve - Bronze, Irrigation

    Gate Valve - Bronze, Irrigation

    PR-113-K
    • 250 psi/17.2 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Push-on end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80
    • Size 2"


    Gate Valve - Bronze, Class 125, Irrigation

    Gate Valve - Bronze, Class 125, Irrigation

    T-113-K
    • 200 psi/13.8 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Screw-in bonnet, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Gate Valve - Bronze, Irrigation, Compact Design

    Gate Valve - Bronze, Irrigation, Compact Design

    T-29-K
    • 200 psi/13.8 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Screw-in bonnet, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 2"