• Irrigation Ball Valves

    Brass ball valves for use in residential and light commercial applications. Typical services include multi-purpose shutoff in domestic hot and cold water systems, natural or bottled gas and compressed air systems.
  • Sort by:

    PVC Ball Valve Cup, Female - PVC Schedule 40

    PVC Ball Valve Cup, Female - PVC Schedule 40

    4660-S
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1/2" to 4"


    PVC Ball Valve, Threaded - PVC Schedule 40

    PVC Ball Valve, Threaded - PVC Schedule 40

    4660-T
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1/2" to 4"


    Two-Piece Bronze Ball Valve - Conventional Port, Solder Ends

    Two-Piece Bronze Ball Valve - Conventional Port, Solder Ends

    S-580-70
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 400°F, Conventional port, Stainless steel ball and stem, Vented ball, Blowout-proof stem, Standard lever handle, Solder end connections, Dezincification resistant, Chrome plated brass ball, silicon bronze stem, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 3"


    Ball Valve - Brass, Two-Piece, Standard Port, C x C

    Ball Valve - Brass, Two-Piece, Standard Port, C x C

    S-580-A
    • Valve pressure rating 400 psi/28 bar non-shock cold working pressure, Standard port, Chrome-plated brass ball and brass stem, Blowout-proof stem, Standard lever handle, Solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 2"


    Two-Piece Bronze Ball Valve - Conventional Port, Threaded

    Two-Piece Bronze Ball Valve - Conventional Port, Threaded

    T-580-70
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 400°F, Conventional port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 3"


    Ball Valve - Brass, Two-Piece, Standard Port, NPT x NPT

    Ball Valve - Brass, Two-Piece, Standard Port, NPT x NPT

    T-580-A
    • Valve pressure rating 400 psi/28 bar non-shock cold working pressure, Standard port, Chrome-plated brass ball and brass stem, Blowout-proof stem, Standard lever handle, Threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 2"


    Two-Piece Bronze Ball Valve - Full Port, Threaded

    Two-Piece Bronze Ball Valve - Full Port, Threaded

    T-585-70
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 400°F, Full port, Chrome plated brass ball, silicon bronze stem, Blowout-proof stem, Standard lever handle, optional NIB-SEAL®, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"


    Ball Valve - Brass, Two-Piece, Full Port, NPT x NPT

    Ball Valve - Brass, Two-Piece, Full Port, NPT x NPT

    T-FP600A
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (1/4" to 2"), Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2-1/2" to 4"), Full port, Chrome-plated brass ball and stem, Blowout-proof stem, Standard lever handle, Threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • CSA Certified to ASME B16.44, CR91-002 (Threaded 1/4" to 4"), FM Approved (1/4" - 2), UL Listed (threaded 1/4" to 4")
    • Size range 1/4" to 4"