• Bronze Globe Valves

    Bronze globe valves for use in commercial and industrial applications. Typical services include hot and cold water, HVAC, steam, compressed air, gas and other general utility services.
  • Sort by:

    Globe Valve - Bronze, Bronze Trim, Threaded Ends

    Globe Valve - Bronze, Bronze Trim, Threaded Ends

    T-211-B
    • 125 psi/8.6 bar saturated steam to 366°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Integral seat, Screw-in bonnet, Renewable bronze seat disc, Class 125 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/8" to 3


    Globe Valve - Bronze, PTFE Disc, Threaded Ends

    Globe Valve - Bronze, PTFE Disc, Threaded Ends

    T-211-Y
    • 125 psi/8.6 bar saturated steam to 366°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Integral seat, Screw-in bonnet, Renewable PTFE seat disc, Class 125 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/8" to 3


    Globe Valve - Bronze, Class 150, PTFE Disc

    Globe Valve - Bronze, Class 150, PTFE Disc

    T-235-Y
    • 150 psi/10.3 bar saturated steam to 366°F/185°C, 300 psi/20.7 bar non-shock cold working pressure, Integral seat, Union bonnet, Renewable PTFE seat disc, Class 150 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/8" to 3


    Globe Valve - Bronze, Full Plug Disc

    Globe Valve - Bronze, Full Plug Disc

    T-256-AP
    • 200 psi/13.8 bar saturated steam to 391°F/201°C, 400 psi/27.6 bar non-shock cold working pressure, Replaceable seat, Union bonnet, Renewable stainless steel full plug disc, Class 200 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Globe Valve - Bronze, Class 300, Bronze Disc

    Globe Valve - Bronze, Class 300, Bronze Disc

    T-275-B
    • 300 psi/20.7 bar saturated steam to 421°F/216°C, 600 psi/41.4 bar non-shock cold working pressure, Integral seat, Union bonnet, Renewable bronze semi-plug, Class 300 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Globe Valve - Bronze, Class 300, PTFE Disc

    Globe Valve - Bronze, Class 300, PTFE Disc

    T-275-Y
    • 300 psi/20.7 bar saturated steam to 421°F/216°C, 600 psi/41.4 bar non-shock cold working pressure, Integral seat, Union bonnet, Renewable standard disc, Class 300 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Globe Valve - Bronze, Stainless Steel Full Plug Disc

    Globe Valve - Bronze, Stainless Steel Full Plug Disc

    T-276-AP
    • 300 psi/20.7 bar saturated steam to 421°F/216°C, 600 psi/41.4 bar non-shock cold working pressure, Replaceable stainless steel seat ring, Union bonnet, Renewable stainless steel full plug disc, Class 300 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Globe Valve - Bronze, PTFE Disc, Solder Ends

    Globe Valve - Bronze, PTFE Disc, Solder Ends

    S-211-Y
    • 125 psi/8.6 bar saturated steam to 366°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Integral seat, Screw-in bonnet, Renewable PTFE seat disc, Class 125 solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/8" to 3


    Globe Valve - Bronze, Class 150, Solder Ends

    Globe Valve - Bronze, Class 150, Solder Ends

    S-235-Y
    • 150 psi/10.3 bar saturated steam to 366°F/185°C, 300 psi/20.7 bar non-shock cold working pressure, Integral seat, Union bonnet, Renewable PTFE seat disc, Class 150 solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/8" to 3


    Globe Valve - Bronze, Fire Protection, EPDM Seat Disc

    Globe Valve - Bronze, Fire Protection, EPDM Seat Disc

    KT-65
    • 175 psi/12.1 bar non-shock water working pressure (WWP), Integral seat, Screw-over bonnet, Renewable seat disc, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/4" and 3/8"


    Globe Valve - Bronze, Fire Protection, Buna-N Seat Disc

    Globe Valve - Bronze, Fire Protection, Buna-N Seat Disc

    KT-65-UL
    • 175 psi/12.1 bar non-shock water working pressure (WWP), Integral seat, Screw-over bonnet, Renewable seat disc, Class 125 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Listed by Underwriters Laboratories for trim and drain (only sizes 1/2", 3/4" and 1")
    • Size range 1/2" to 1"


    Globe Valve - Bronze, Fire Protection, Buna-N Seat Disc

    Globe Valve - Bronze, Fire Protection, Buna-N Seat Disc

    KT-211-W-UL
    • Integral seat, Screw-in bonnet, Renewable seat disc, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Listed by Underwriters Laboratories for trim and drain (only sizes 1-1/4", 1-1/2" and 2")
    • Size range 1-1/4" to 2"


    Globe Valve - Bronze, Fire Protection, Side Outlet

    Globe Valve - Bronze, Fire Protection, Side Outlet

    KT-291-W3
    • 400 psi/27.6 bar non-shock water working pressure (WWP), Three-way design, Integral seat, Screw-in bonnet, Renewable seat disc, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size 1/4"


    Globe Valve - Bronze, Irrigation, Class 125

    Globe Valve - Bronze, Irrigation, Class 125

    T-211-YK
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Integral seat, Screw-in bonnet, Renewable seat disc PTFE, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80
    • Size range 1/8" to 3"


    Globe Valve - Bronze, 200 PSI, Non-Rising Stem

    Globe Valve - Bronze, 200 PSI, Non-Rising Stem

    PF-211-Y
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Screw-in bonnet, Integral seal, Renewable seat and disc, Press x press female end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80
    • Size range 1/2" to 2"