• Bronze Angle Valves

    Bronze angle valves for use in commercial and industrial applications. Typical services include hot and cold water, HVAC, steam, compressed air, gas and other general utility services.
  • Sort by:

    Angle Valve - Bronze, Class 125, Threaded

    Angle Valve - Bronze, Class 125, Threaded

    T-311-Y
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Integral seat, Screw-in bonnet, Renewable seat disc PTFE, Class 125 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Angle Valve - Bronze, Class 150, Threaded

    Angle Valve - Bronze, Class 150, Threaded

    T-335-Y
    • 150 psi/10.3 bar saturated steam to 366°F/185°C, 300 psi/20.7 bar non-shock cold working pressure, Integral seat, Renewable seat disc PTFE, Class 150 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/8" to 3"


    Angle Valve - Bronze, Class 300

    Angle Valve - Bronze, Class 300

    T-375-B
    • 300 psi/20.7 bar saturated steam to 421°F/216°C, 600 psi/41.4 bar non-shock cold working pressure, Integral seat, Union bonnet, Renewable bronze semi-plug, Class 300 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Angle Valve - Bronze, Class 300, PTFE Disc

    Angle Valve - Bronze, Class 300, PTFE Disc

    T-375-Y
    • 300 psi/20.7 bar saturated steam to 421°F/216°C, 600 psi/41.4 bar non-shock cold working pressure, Integral seat, Union bonnet, Renewable standard disc, Class 300 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Angle Valve - Bronze, Class 300, Stainless Steel Disc

    Angle Valve - Bronze, Class 300, Stainless Steel Disc

    T-376-AP
    • 300 psi/20.7 bar saturated steam to 421°F/216°C, 600 psi/41.4 bar non-shock cold working pressure, Replaceable seat, Union bonnet, Renewable stainless steel full-plug disc, Class 300 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 2"


    Angle Valve - Bronze, Fire Protection

    Angle Valve - Bronze, Fire Protection

    T-301-W
    • 175 psi/12.1 bar non-shock water working pressure (WWP), Integral seat, Screw-over bonnet, Renewable seat disc, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Listed by Underwriters Laboratories of U.S. and Canada for trim and drain (UL258)
    • Size range 1-1/4" to 2"


    Angle Valve - Bronze, Fire Protection, Cap and Chain

    Angle Valve - Bronze, Fire Protection, Cap and Chain

    T-331-HC
    • 300 psi/20.7 bar non-shock water working pressure (WWP), Rising stem, Renewable disc, Screw-in bonnet, Integral seat, Class 125 threaded female end x ANFH hose thread with cap and chain, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Listed by Underwriters Laboratories (UL), FM Approved
    • Size 2-1/2"


    Angle Valve - Bronze, Class 125, Solder

    Angle Valve - Bronze, Class 125, Solder

    S-311-Y
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Integral seat, Screw-in bonnet, Renewable seat disc PTFE, Class 125 solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Angle Valve - Bronze, Fire Protection, Rubber Disc

    Angle Valve - Bronze, Fire Protection, Rubber Disc

    KT-67-UL
    • 175 psi/12.1 bar non-shock water working pressure (WWP), Integral seat, Screw-over bonnet, Renewable seat disc, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Listed by Underwriters Laboratories for trim and drain (UL258)
    • Size range 1/2" to 1"


    Globe Valve - Bronze, Irrigation, Class 125

    Globe Valve - Bronze, Irrigation, Class 125

    T-211-YK
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Integral seat, Screw-in bonnet, Renewable seat disc PTFE, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80
    • Size range 1/8" to 3"


    Angle Valve - Bronze, Irrigation, Class 125

    Angle Valve - Bronze, Irrigation, Class 125

    T-311-YK
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Class 125 threaded end connections, Integral seat, Screw-in bonnet, Renewable seat disc PTFE, Threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Angle Valve - Bronze, Irrigation, Rising stem

    Angle Valve - Bronze, Irrigation, Rising stem

    T-381-WK
    • 250 psi/17.2 bar non-shock cold working pressure, Angle globe design, rising stem globe, Integral seat, Resilient disc, Screw-in bonnet, Threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size 2"


    Angle Valve - Bronze, 200 PSI, Integral Seat

    Angle Valve - Bronze, 200 PSI, Integral Seat

    PF-311-Y
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Screw-in bonnet, Integral seal, Renewable seat and disc, Press x press female end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80
    • Size range 1/2" to 2"