• Resilient Wedge Iron Gate Valves

    Resilient wedge non-rising stem flow control gate valves are used for golf courses and other water installations.

  • Sort by:

    Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge

    Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge

    F-607-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Outside screw and yoke, Bolted bonnet, Resilient wedge, Epoxy coated body inside and out per AWWA C-550 (coating NSF and FDA certified), Flanged end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves, Listed by UL/ULC (UL262), FM Approved
    • Size range 2-1/2" to 12"


    Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge, Flanged

    Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge, Flanged

    F-609-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Non-rising stem, Bolted bonnet, Resilient wedge, Epoxy coated body inside and out per AWWA C-550 (coating NSF and FDA certified), Class 125 flanged end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves, Listed by UL/ULC (UL262), FM Approved
    • Size range 4" to 12"


    Gate Valve - Ductile Iron, Fire Protection, Mechanical Joint

    Gate Valve - Ductile Iron, Fire Protection, Mechanical Joint

    M-609-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Non-rising stem, Bolted bonnet, Resilient wedge, Epoxy coated body inside and out per AWWA C-550 (coating NSF and FDA certified), Class 125 mechanical joint end connection
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves, Listed by UL/ULC (UL262), FM Approved
    • Size range 4" to 12"


    Gate Valve - Ductile Iron, Fire Protection, Flanged x Mechanical Joint

    Gate Valve - Ductile Iron, Fire Protection, Flanged x Mechanical Joint

    FM-609-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Non-rising stem, Resilient wedge, Bolted bonnet, Epoxy coated body inside and out per AWWA C-550 (coating NSF and FDA certified), Class 125 flanged x mechanical joint connection
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves, Listed by UL/ULC (UL262), FM Approved
    • Size range 4" to 12"


    Gate Valve - Ductile Iron, Irrigation, Resilient Wedge

    Gate Valve - Ductile Iron, Irrigation, Resilient Wedge

    F-619-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Maximum operating temperature of 160ºF/71ºC, Cast iron, resilient wedge, flanged, non-rising stem, Bolted bonnet, Resilient wedge, Fusion bonded epoxy coated body (NSF and FDA certified), Flanged end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 2" to 16"


    Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut

    Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut

    F-619-RWS-SON
    • 300 psi/20.7 bar non-shock cold working pressure, Maximum operating temperature of 160ºF/71ºC, Non-rising stem, Bolted bonnet, Resilient wedge, Fusion bonded epoxy coated body (NSF and FDA certified), Flanged end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 2" to 16"


    Gate Valve - Ductile Iron, Irrigation, Resilient Wedge

    Gate Valve - Ductile Iron, Irrigation, Resilient Wedge

    FM-619-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Maximum operating temperature of 160ºF/71ºC, Cast iron flanged non-rising stem gate valve, Non-rising stem, Bolted bonnet, Fusion bonded epoxy coated body (NSF and FDA certified), Flanged end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 3" to 12


    Gate Valve - Ductile Iron, Irrigation, Resilient Wedge, Square Operating Nut

    Gate Valve - Ductile Iron, Irrigation, Resilient Wedge, Square Operating Nut

    FM-619-RWS-SON
    • 300 psi/20.7 bar non-shock cold working pressure, Cast iron flanged non-rising stem gate valve, Maximum operating temperature of 160ºF/71ºC, Bolted bonnet, Resilient wedge, Fusion bonded epoxy coated body (NSF and FDA certified), Flanged end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 3" to 12


    Gate Valve - Ductile Iron, Irrigation, Flanged

    Gate Valve - Ductile Iron, Irrigation, Flanged

    FPCR-619-RW
    • 250 psi/17.2 bar non-shock cold working pressure, Maximum operating temperature of 160ºF/71ºC, Cast iron, resilient wedge, flanged, non-rising stem, Bolted bonnet, Resilient wedge, Fusion bonded epoxy coated body (NSF and FDA certified), PVC push-on end connection x flanged
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 2" to 12"


    Gate Valve - Ductile Iron, Irrigation, Mechanical Joint

    Gate Valve - Ductile Iron, Irrigation, Mechanical Joint

    MJ-619-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Maximum operating temperature of 160ºF/71ºC, Mechanical joint end connections, Bolted bonnet, Resilient wedge, Fusion bonded epoxy coated body (NSF and FDA certified)
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 3" to 16"


    Gate Valve - Ductile Iron, Irrigation, Mechanical Joint, Square Operating Nut

    Gate Valve - Ductile Iron, Irrigation, Mechanical Joint, Square Operating Nut

    MJ-619-RWS-SON
    • 300 psi/20.7 bar non-shock cold working pressure, Maximum operating temperature of 160ºF/71ºC, Non-rising stem, Bolted bonnet, Resilient wedge, Fusion bonded epoxy coated body (NSF and FDA certified), Mechanical joint end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 3" to 16"


    Gate Valve - Cast Iron, Irrigation, PVC End Connections

    Gate Valve - Cast Iron, Irrigation, PVC End Connections

    P-619-RW
    • 250 psi/17.2 bar non-shock cold working pressure, Maximum operating temperature of 160ºF/71ºC, Non-rising stem, Bolted bonnet, Resilient wedge, Fusion bonded epoxy coated body (NSF and FDA certified), IPS Push-on end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 2" to 12"


    Gate Valve - Ductile Iron, Irrigation, PVC Ends

    Gate Valve - Ductile Iron, Irrigation, PVC Ends

    PCR-619-RW
    • 250 psi/17.2 bar non-shock cold working pressure, Maximum operating temperature of 160ºF/71ºC, Non-rising stem, Bolted bonnet, Resilient wedge, Fusion bonded epoxy coated body (NSF and FDA certified), PVC push-on end connection x flanged
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves
    • Size range 4" to 12"