• Bronze Gate Valves

    Bronze Gate Valves for use in commercial and industrial applications. Typical services include; hot and cold water, HVAC, steam, compressed air, gas and other general utility services.

  • Sort by:

    Gate Valve - Bronze, Rising Stem, Threaded

    Gate Valve - Bronze, Rising Stem, Threaded

    T-111
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Rising stem, Solid wedge, Screw-in bonnet, Class 125 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Gate Valve - Bronze, Non-rising Stem, Threaded

    Gate Valve - Bronze, Non-rising Stem, Threaded

    T-113
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Screw-in bonnet, Class 125 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Gate Valve - Bronze, Thread x Hose Thread

    Gate Valve - Bronze, Thread x Hose Thread

    T-113-HC
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Screw-in bonnet, Class 125 threaded end x hose thread with cap and chain, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Gate Valve - Lead-Free*, Non-Rising Stem, Threaded

    Gate Valve - Lead-Free*, Non-Rising Stem, Threaded

    T-113-LF
    • Valve pressure rating 300 psi/20.6 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Screw-in bonnet, Class 125 threaded end connections, Dezincification resistant, White handle for easy lead-free* identification, NIBCO® double-oval lead-free body marking, Lead-free*
    • Dimensions and workmanship conform to MSS SP-80, NSF/ANSI 61 and NSF/ANSI 372
    • Size range 1/4" to 3"


    Gate Valve - Bronze, Rising Stem, Threaded

    Gate Valve - Bronze, Rising Stem, Threaded

    T-124
    • 125 psi/8.6 bar saturated steam to 353°F/178°C, 200 psi/13.8 bar non-shock cold working pressure, Rising stem, Solid wedge, Union bonnet, Class 125 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Gate Valve - Bronze, Rising Stem, Threaded

    Gate Valve - Bronze, Rising Stem, Threaded

    T-131
    • 150 psi/10.3 bar saturated steam to 366°F/185°C, 300 psi/20.7 bar non-shock cold working pressure, Rising stem, Solid wedge, Screw-in bonnet, Class 150 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Gate Valve - Bronze, Non-rising Stem, Threaded

    Gate Valve - Bronze, Non-rising Stem, Threaded

    T-133
    • 150 psi/10.3 bar saturated steam to 366°F/185°C, 300 psi/20.7 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Screw-in bonnet, Class 150 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/4" to 3"


    Gate Valve - Bronze, Rising Stem, Union Bonnet, Threaded

    Gate Valve - Bronze, Rising Stem, Union Bonnet, Threaded

    T-134
    • 150 psi/10.3 bar saturated steam to 353°F, 300 psi/20.7 bar non-shock cold working pressure, Rising stem, Solid wedge, Union bonnet, Class 150 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Gate Valve - Bronze, Rising Stem, Bolted Bonnet, Threaded

    Gate Valve - Bronze, Rising Stem, Bolted Bonnet, Threaded

    T-134 Large Diameter
    • 150 psi/10.3 bar saturated steam to 366°F/185°C, 300 psi/20.7 bar non-shock cold working pressure, Rising stem, Solid wedge, Bolted bonnet, Class 150 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size 4”


    Gate Valve - Bronze, Non-Rising Stem, Union Bonnet, Threaded

    Gate Valve - Bronze, Non-Rising Stem, Union Bonnet, Threaded

    T-136
    • 150 psi/10.3 bar saturated steam to 366°F/185°C, 300 psi/20.7 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Union bonnet, Class 150 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 3"


    Gate Valve - Bronze, Non-rising Stem, Bolted Bonnet, Threaded

    Gate Valve - Bronze, Non-rising Stem, Bolted Bonnet, Threaded

    T-136 Large Diameter
    • 150 psi/10.3 bar saturated steam to 366°F/185°C, 300 psi/20.7 bar non-shock cold working pressure, Non-rising stem, Solid wedge, Bolted bonnet, Class 150 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size 4”


    Gate Valve - Bronze, Class 200, Block Pattern

    Gate Valve - Bronze, Class 200, Block Pattern

    T-154-A
    • 200 psi/13.8 bar saturated steam to 391°F/201°C, 400 psi/20.7 bar non-shock cold working pressure, Rising stem, Alloy solid wedge, Union bonnet, Integral seat, Class 200 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 2"


    Gate Valve - Bronze, Class 300, Block Pattern, Copper Nickel Alloy Wedge

    Gate Valve - Bronze, Class 300, Block Pattern, Copper Nickel Alloy Wedge

    T-174-A
    • 300 psi/20.7 bar saturated steam to 421°F/216°C, 600 psi/41.4 bar non-shock cold working pressure, Rising stem, Alloy solid wedge, Union bonnet, Block pattern, Class 300 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 2"


    Gate Valve - Bronze, Class 300, Block Pattern, Stainless Steel Wedge

    Gate Valve - Bronze, Class 300, Block Pattern, Stainless Steel Wedge

    T-174-SS
    • 300 psi/20.7 bar saturated steam to 421°F/216°C, 600 psi/41.4 bar non-shock cold working pressure, Rising stem, Alloy solid wedge, Union bonnet, Class 300 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/2" to 2"


    Gate Valve - Bronze, Non-rising Stem, Copper Nickel Alloy Wedge

    Gate Valve - Bronze, Non-rising Stem, Copper Nickel Alloy Wedge

    T-176-A
    • 300 psi/20.7 bar saturated steam to 421°F/216°C, 600 psi/41.4 bar non-shock cold working pressure, Non-rising stem, Alloy solid wedge, Union bonnet, Class 300 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant, Conforms to MSS SP-80
    • Size range 1/4" to 2"