• Resilient Wedge UL/FM Iron Gate Valves

    Fire protection iron gate valves are designed to be the main control valve in an automatic fire sprinkler system.
  • Sort by:

    Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge

    Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge

    F-607-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Outside screw and yoke, Bolted bonnet, Resilient wedge, Epoxy coated body inside and out per AWWA C-550 (coating NSF and FDA certified), Flanged end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves, Listed by UL/ULC (UL262), FM Approved
    • Size range 2-1/2" to 12"


    Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge, Flanged

    Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge, Flanged

    F-609-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Non-rising stem, Bolted bonnet, Resilient wedge, Epoxy coated body inside and out per AWWA C-550 (coating NSF and FDA certified), Class 125 flanged end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves, Listed by UL/ULC (UL262), FM Approved
    • Size range 4" to 12"


    Gate Valve - Ductile Iron, Fire Protection, Mechanical Joint

    Gate Valve - Ductile Iron, Fire Protection, Mechanical Joint

    M-609-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Non-rising stem, Bolted bonnet, Resilient wedge, Epoxy coated body inside and out per AWWA C-550 (coating NSF and FDA certified), Class 125 mechanical joint end connection
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves, Listed by UL/ULC (UL262), FM Approved
    • Size range 4" to 12"


    Gate Valve - Ductile Iron, Fire Protection, Flanged x Mechanical Joint

    Gate Valve - Ductile Iron, Fire Protection, Flanged x Mechanical Joint

    FM-609-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Non-rising stem, Resilient wedge, Bolted bonnet, Epoxy coated body inside and out per AWWA C-550 (coating NSF and FDA certified), Class 125 flanged x mechanical joint connection
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves, Listed by UL/ULC (UL262), FM Approved
    • Size range 4" to 12"