• Fire Protection Gate Valves

    Fire protection bronze gate valves with OS&Y used for isolation and positive shutoff in an automatic fire sprinkler system.

  • Sort by:

    Gate Valve - Cast Iron, Fire Protection, Pre-Grooved Stem

    Gate Valve - Cast Iron, Fire Protection, Pre-Grooved Stem

    F-607-OTS
    • 175 psi/12.1 bar non-shock water working pressure (WWP), Outside screw and yoke, Bolted bonnet, Solid wedge, Iron body, bronze mounted trim (IBBM), Class 125 flanged end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-70, Listed by UL/ULC (UL262), FM Approved, Approved by New York City BSA 143-69-SA
    • Size range 2-1/2" to 12"


    Gate Valve - Cast Iron, Fire Protection, Flanged

    Gate Valve - Cast Iron, Fire Protection, Flanged

    F-609
    • 175 psi/12.1 bar non-shock water working pressure (WWP), Bolted bonnet, Solid wedge, Iron body, bronze mounted trim (IBBM), Class 125 flanged or mechanical joint end connection, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Listed by UL/ULC (UL262) Canadian ULC/ORD-C262, FM Approved
    • Size range 4" to 12"


    Gate Valve - Cast Iron, Fire Protection, Mechanical Joint End

    Gate Valve - Cast Iron, Fire Protection, Mechanical Joint End

    M-609
    • 175 psi/12.1 bar non-shock water working pressure (WWP), Bolted bonnet, Iron body, bronze mounted trim (IBBM), Class 125 threaded end connections, Solid wedge, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Listed by UL/ULC (UL262) Canadian ULC/ORD-C262, FM Approved
    • Size range 2" to 12"


    Gate Valve - Cast Iron, Fire Protection, 300/350 PSI WWP

    Gate Valve - Cast Iron, Fire Protection, 300/350 PSI WWP

    F-697-O
    • Cast Iron Class 250 flanged, 350 psi/24.1 bar non-shock water working pressure (WWP) UL, 300 psi/20.7 bar non-shock water working pressure (WWP) FM, Outside screw and yoke, Bolted bonnet, Solid wedge, Iron body, bronze mounted trim (IBBM), Class 250 flanged end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-70, Listed by Underwriters Laboratories at 350 psi, FM Approved at 300 psi, Approved by New York City MEA 420-92-E Vol.2 at 350 psi non-shock cold water
    • Size range 2-1/2" to 10"


    Gate Valve - Bronze, Fire Protection, Outside Screw and Yoke

    Gate Valve - Bronze, Fire Protection, Outside Screw and Yoke

    T-104-O
    • Rising stem, Solid wedge, Screw-over bonnet, Outside screw and yoke, Class 125 threaded female end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • FM Approved, Approved by New York City BSA 143-69-SA
    • 175 psi/12.1 bar non-shock water working pressure (WWP)


    Gate Valve - Bronze, Fire Protection, Hose Cap and Chain

    Gate Valve - Bronze, Fire Protection, Hose Cap and Chain

    T-103-HC
    • 175 psi/12.1 bar non-shock water working pressure (WWP), Non-rising stem, Solid wedge, Screw-in bonnet, Class 125 threaded female end x ANFH hose thread with cap and chain, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-80, Listed by Underwriters Laboratories (UL), FM Approved
    • Size 2-1/2"


    Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge

    Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge

    F-607-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Outside screw and yoke, Bolted bonnet, Resilient wedge, Epoxy coated body inside and out per AWWA C-550 (coating NSF and FDA certified), Flanged end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves, Listed by UL/ULC (UL262), FM Approved
    • Size range 2-1/2" to 12"


    Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge, Flanged

    Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge, Flanged

    F-609-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Non-rising stem, Bolted bonnet, Resilient wedge, Epoxy coated body inside and out per AWWA C-550 (coating NSF and FDA certified), Class 125 flanged end connections
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves, Listed by UL/ULC (UL262), FM Approved
    • Size range 4" to 12"


    Gate Valve - Ductile Iron, Fire Protection, Mechanical Joint

    Gate Valve - Ductile Iron, Fire Protection, Mechanical Joint

    M-609-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Non-rising stem, Bolted bonnet, Resilient wedge, Epoxy coated body inside and out per AWWA C-550 (coating NSF and FDA certified), Class 125 mechanical joint end connection
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves, Listed by UL/ULC (UL262), FM Approved
    • Size range 4" to 12"


    Gate Valve - Ductile Iron, Fire Protection, Flanged x Mechanical Joint

    Gate Valve - Ductile Iron, Fire Protection, Flanged x Mechanical Joint

    FM-609-RWS
    • 300 psi/20.7 bar non-shock cold working pressure, Non-rising stem, Resilient wedge, Bolted bonnet, Epoxy coated body inside and out per AWWA C-550 (coating NSF and FDA certified), Class 125 flanged x mechanical joint connection
    • Meets or exceeds performance requirements of AWWA C509 and C515 for 3" and larger valves, Listed by UL/ULC (UL262), FM Approved
    • Size range 4" to 12"