• Fire Protection Angle Globe Valves

    Bronze angle trim valves for use in on/off or controlling applications. Typical services are use as trim valves, gauge test valves, manifolds, fire pumps and where hose ends are required in fire protection systems. Ratings of 175 and 300 psi. As a standard, NIBCO® bronze fire protection valves are made to be dezincification resistant, which is a seal of quality and longevity.

  • Sort by:

    Globe Valve - Bronze, Fire Protection, EPDM Seat Disc

    Globe Valve - Bronze, Fire Protection, EPDM Seat Disc

    KT-65
    • 175 psi/12.1 bar non-shock water working pressure (WWP), Integral seat, Screw-over bonnet, Renewable seat disc, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/4" and 3/8"


    Globe Valve - Bronze, Fire Protection, Buna-N Seat Disc

    Globe Valve - Bronze, Fire Protection, Buna-N Seat Disc

    KT-65-UL
    • 175 psi/12.1 bar non-shock water working pressure (WWP), Integral seat, Screw-over bonnet, Renewable seat disc, Class 125 threaded end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Listed by Underwriters Laboratories for trim and drain (only sizes 1/2", 3/4" and 1")
    • Size range 1/2" to 1"


    Globe Valve - Bronze, Fire Protection, Buna-N Seat Disc

    Globe Valve - Bronze, Fire Protection, Buna-N Seat Disc

    KT-211-W-UL
    • Integral seat, Screw-in bonnet, Renewable seat disc, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Listed by Underwriters Laboratories for trim and drain (only sizes 1-1/4", 1-1/2" and 2")
    • Size range 1-1/4" to 2"


    Globe Valve - Bronze, Fire Protection, Side Outlet

    Globe Valve - Bronze, Fire Protection, Side Outlet

    KT-291-W3
    • 400 psi/27.6 bar non-shock water working pressure (WWP), Three-way design, Integral seat, Screw-in bonnet, Renewable seat disc, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size 1/4"


    Angle Valve - Bronze, Fire Protection

    Angle Valve - Bronze, Fire Protection

    T-301-W
    • 175 psi/12.1 bar non-shock water working pressure (WWP), Integral seat, Screw-over bonnet, Renewable seat disc, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Listed by Underwriters Laboratories of U.S. and Canada for trim and drain (UL258)
    • Size range 1-1/4" to 2"


    Angle Valve - Bronze, Fire Protection, Cap and Chain

    Angle Valve - Bronze, Fire Protection, Cap and Chain

    T-331-HC
    • 300 psi/20.7 bar non-shock water working pressure (WWP), Rising stem, Renewable disc, Screw-in bonnet, Integral seat, Class 125 threaded female end x ANFH hose thread with cap and chain, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Listed by Underwriters Laboratories (UL), FM Approved
    • Size 2-1/2"


    Angle Valve - Bronze, Fire Protection, Rubber Disc

    Angle Valve - Bronze, Fire Protection, Rubber Disc

    KT-67-UL
    • 175 psi/12.1 bar non-shock water working pressure (WWP), Integral seat, Screw-over bonnet, Renewable seat disc, Class 125 threaded end connections, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Listed by Underwriters Laboratories for trim and drain (UL258)
    • Size range 1/2" to 1"