• PVC Schedule 80 Valves

    PVC Schedule 80 Valves for use with hot corrosive liquids, chemical processing, industrial plating, chilled water service, deionized water lines, vacuum service, and waste treatment systems.

  • Sort by:

    Ball Valve - Model D, Universal Ends, Tru-Bloc® True Union, PVC Schedule 80, EPDM

    Ball Valve - Model D, Universal Ends, Tru-Bloc® True Union, PVC Schedule 80, EPDM

    U45TB-E
    • Valve pressure rating 250 psi at 73°F water non-shock, Full port, Maximum service temperature 140°F, True Bloc® design, EPDM O-rings, Includes both socket and female NPT thread end connections, Orange handle, Do not use or test with compressed air or other gases
    • ASTM F1970, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/2" to 2"


    Ball Valve - Model D, Universal Ends, Tru-Bloc® True Union, PVC Schedule 80, FKM

    Ball Valve - Model D, Universal Ends, Tru-Bloc® True Union, PVC Schedule 80, FKM

    U45TB-V
    • Valve pressure rating 250 psi at 73°F water non-shock, Full port, Maximum service temperature 140°F, True Bloc® design, FKM O-ring, Includes both socket and female NPT thread end connections, Orange handle, Do not use or test with compressed air or other gases
    • ASTM F1970, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/2" to 2"


    Ball Valve - Model C, Socket, Tru-Bloc® True Union, PVC Schedule 80, EPDM

    Ball Valve - Model C, Socket, Tru-Bloc® True Union, PVC Schedule 80, EPDM

    S45TB-E
    • Valve pressure rating 150 psi at 73°F water non-shock full-port, Maximum service temperature 140°F, Full port, True Bloc® design, EPDM O-rings, Socket end connections, Orange handle, Do not use or test with compressed air or other gases
    • ASTM F1970, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 3" to 6"


    Ball Valve - Model C, Socket, Tru-Bloc® True Union, PVC Schedule 80, FKM

    Ball Valve - Model C, Socket, Tru-Bloc® True Union, PVC Schedule 80, FKM

    S45TB-V
    • Valve pressure rating 150 psi at 73°F water non-shock full-port, Maximum service temperature 140°F, Full port, True Union design, FKM O-ring, Socket end connections, Orange handle, Do not use or test with compressed air or other gases
    • ASTM F1970, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 3" to 6"


    Ball Valve - Model C, Threaded, Tru-Bloc® True Union, PVC Schedule 80, EPDM

    Ball Valve - Model C, Threaded, Tru-Bloc® True Union, PVC Schedule 80, EPDM

    T45TB-E
    • Valve pressure rating 150 psi at 73°F water non-shock full-port, Maximum service temperature 140°F, Full port, True Bloc® design, EPDM O-rings, Female NPT thread connections, Orange handle, Do not use or test with compressed air or other gases
    • ASTM F1970, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 3" to 4"


    Ball Valve - Model C, Threaded, Tru-Bloc® True Union, PVC Schedule 80, FKM

    Ball Valve - Model C, Threaded, Tru-Bloc® True Union, PVC Schedule 80, FKM

    T45TB-V
    • Valve pressure rating 150 psi at 73°F water non-shock full-port, Maximum service temperature 140°F, Full port, True Bloc® design, FKM O-ring, Female NPT thread connections, Orange handle, Do not use or test with compressed air or other gases
    • ASTM F1970, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 3" to 4"


    Ball Valve - Flanged, Tru-Bloc® True Union, PVC Schedule 80, EPDM

    Ball Valve - Flanged, Tru-Bloc® True Union, PVC Schedule 80, EPDM

    F45TB-E
    • Valve pressure rating 150 psi at 73°F water non-shock full-port, Maximum service temperature 140°F, Full port, True Bloc® design, EPDM O-rings, Flanged end connections compatible with ANSI B16.5 Class 150, Orange handle, Do not use or test with compressed air or other gases
    • ASTM F1970, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/2" to 6"


    Ball Valve - Tru-Bloc® True Union, PVC Schedule 80, FKM

    Ball Valve - Tru-Bloc® True Union, PVC Schedule 80, FKM

    F45TB-V
    • Valve pressure rating 150 psi at 73°F water non-shock full-port, Maximum service temperature 140°F, Full port, True Bloc® design, FKM O-ring, Flanged end connections compatible with ANSI B16.5 Class 150, Orange handle, Do not use or test with compressed air or other gases
    • ASTM F1970, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/2" to 6"


    Bleach Ball Valve - Model C, Socket, Tru-Bloc® True Union, Vented Ball, PVC Schedule 80, FKM

    Bleach Ball Valve - Model C, Socket, Tru-Bloc® True Union, Vented Ball, PVC Schedule 80, FKM

    S45TB-V-BBV
    • Valve pressure rating 150 psi at 73°F water non-shock full-port, Full port, True Bloc® design, Vented ball, FKM O-ring, Socket end connections, Orange handle, Do not use or test with compressed air or other gases
    • ASTM F1970, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 3" to 6"


    Bleach Ball Valve - Model D, Universal Ends, Tru-Bloc® True Union, Vented Ball, PVC Schedule 80, FKM

    Bleach Ball Valve - Model D, Universal Ends, Tru-Bloc® True Union, Vented Ball, PVC Schedule 80, FKM

    U45TB-V-BBV
    • Valve pressure rating 250 psi at 73°F water non-shock, Full port, True Bloc® design, Vented ball, FKM O-ring, Includes both socket and female NPT thread end connections, Orange handle, Do not use or test with compressed air or other gases
    • ASTM F1970, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/2" to 2"


    Bleach Ball Valve - Flanged, Tru-Bloc® True Union, Vented, PVC Schedule 80, FKM

    Bleach Ball Valve - Flanged, Tru-Bloc® True Union, Vented, PVC Schedule 80, FKM

    F45TB-V-BBV
    • Valve pressure rating 150 psi at 73°F water non-shock full-port, Full port, True Bloc® design, FKM O-ring, Vented ball, Flanged end connections compatible with ANSI B16.5 Class 150, Orange handle, Do not use or test with compressed air or other gases
    • ASTM F1970, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 3" to 6"


    Butterfly Valve - Model C, PVC Schedule 80, EPDM

    Butterfly Valve - Model C, PVC Schedule 80, EPDM

    W45BG-E-0, W45BG-E-3, W45BG-E-5
    • Valve pressure rating 150 psi at 73°F water non-shock, Maximum service temperature 140°F, Wafer style, EPDM O-rings and disc, Flanged end connections compatible with ANSI B16.5 Class 150, Bare stem, lever handle or gear operator, Do not use or test with compressed air or other gases
    • ASTM F1970, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 2" to 10


    Butterfly Valve - Model C, PVC Schedule 80, FKM

    Butterfly Valve - Model C, PVC Schedule 80, FKM

    W45BG-V-0, W45BG-V-3, W45BG-V-5
    • Maximum service temperature 140°F, Valve pressure rating 150 psi at 73°F water non-shock, Wafer style, FKM O-rings and disc, Flanged end connections compatible with ANSI B16.5 Class 150, Bare stem, lever handle or gear operator, Do not use or test with compressed air or other gases
    • NSF/ANSI Standard 375
    • Size range 2" to 10


    Butterfly Valve - Model B, PVC Schedule 80, EPDM

    Butterfly Valve - Model B, PVC Schedule 80, EPDM

    W45BF-E-NO, W45BF-E-LH, W45BF-E-GO
    • Valve pressure rating 150 psi at 73°F water non-shock (4"), Valve pressure rating 115 psi at 73°F water non-shock (6"), Maximum service temperature 140°F, Wafer style, EPDM O-rings and boot, Flanged end connections compatible with ANSI B16.5 Class 150, Bare stem, lever handle or gear operator, Do not use or test with compressed air or other gases
    • ASTM F1970, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 4" to 6"


    Butterfly Valve - Model B, PVC Schedule 80, FKM

    Butterfly Valve - Model B, PVC Schedule 80, FKM

    W45BF-V-NO, W45BF-V-LH, W45BF-V-GO
    • Valve pressure rating 150 psi at 73°F water non-shock (4"), Valve pressure rating 115 psi at 73°F water non-shock (6"), Maximum service temperature 140°F, Wafer style, FKM O-rings and boot, Flanged end connections compatible with ANSI B16.5 Class 150, Bare stem, lever handle or gear operator, Do not use or test with compressed air or other gases
    • ASTM F1970, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 4" to 6"