• Black Polypropylene Valves

    Black Polypropylene valves for use with hot corrosive liquids, chemical processing, industrial plating, laboratory and industrial waste drainage systems, and waste treatment systems.

  • Sort by:

    Ball Valve - Model C, Socket, Tru-Bloc® True Union, Black PP, FKM

    Ball Valve - Model C, Socket, Tru-Bloc® True Union, Black PP, FKM

    S61TB-V
    • Valve pressure rating 20 psi at 73°F water non-shock full-port, Maximum service temperature 180°F, Full port, True Bloc® design, FKM O-ring, Female thermo-seal socket fusion connections, Red handle, Do not use or test with compressed air or other gases
    • Size range 1/2" to 4"


    Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Black PP, FKM

    Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Black PP, FKM

    T61TB-V
    • Valve pressure rating 20 psi at 73°F water non-shock full-port, Maximum service temperature 180°F, Full port, True Bloc® design, FKM O-ring, Female NPT threaded end connections, Red handle, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range 1/2" to 4"


    Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Black PP, FKM

    Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Black PP, FKM

    F61TB-V
    • Valve pressure rating 150 psi at 73°F water non-shock, Full port, Maximum service temperature 180°F, True Bloc® design, FKM O-ring, Flanged end connections compatible with ANSI B16.5 Class 150, Red handle, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range 1/2" to 4"


    Ball Valve - Model C, Socket, Tru-Bloc® True Union, Black PP, EPDM

    Ball Valve - Model C, Socket, Tru-Bloc® True Union, Black PP, EPDM

    S61TB-E
    • Valve pressure rating 150 psi at 73°F water non-shock full-port, Maximum service temperature 180°F, True Bloc® design, EPDM O-rings, Female thermo-seal socket fusion connections, Red handle, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range 1/2" to 4"


    Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Black PP, EPDM

    Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Black PP, EPDM

    T61TB-E
    • Valve pressure rating 20 psi at 73°F water non-shock full-port, Maximum service temperature 180°F, Full port, True Bloc® design, EPDM O-rings, Female NPT threaded end connections, Red handle, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range 1/2" to 4"


    Ball Check Valve - Socket, True Union, Black PP, EPDM

    Ball Check Valve - Socket, True Union, Black PP, EPDM

    S61BC-E
    • Valve pressure rating 150 psi at 73°F water non-shock, Maximum service temperature 180°F, True Union design, EPDM O-rings, Socket end connections, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range 1/2" to 2"


    Ball Check Valve - Socket, True Union, Black PP, FKM

    Ball Check Valve - Socket, True Union, Black PP, FKM

    S61BC-V
    • Valve pressure rating 150 psi at 73°F water non-shock, Maximum service temperature 180°F, True Union design, FKM O-ring, Socket end connections, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range 1/2" to 2"


    Ball Check Valve - Threaded, True Union, Black PP, EPDM

    Ball Check Valve - Threaded, True Union, Black PP, EPDM

    T61BC-E
    • Valve pressure rating 20 psi at 73°F water-non-shock, Maximum service temperature 180°F, True Union design, EPDM O-rings, Female NPT threaded end connections, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range 1/2" to 2"


    Ball Check Valve - Threaded, True Union, Black PP, FKM

    Ball Check Valve - Threaded, True Union, Black PP, FKM

    T61BC-V
    • Valve pressure rating 20 psi at 73°F water-non-shock, Maximum service temperature 180°F, True Union design, FKM O-ring, Female NPT threaded end connections, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range 1/2" to 2"


    Ball Check Valve - Flanged, True Union, Black PP, FKM

    Ball Check Valve - Flanged, True Union, Black PP, FKM

    F61BC-V
    • Valve pressure rating 150 psi at 73°F water non-shock, Maximum service temperature 180°F, True Union design, FKM O-ring, Flanged end connections compatible with ANSI B16.5 Class 150, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range 1/2" to 2"