• Stainless Steel Ball Valves

    Stainless Steel Ball Valves for use in industrial process and general utility applications. Chemical, Petrochemical, Steam, Gas, Water and other general utility services.

  • Sort by:

    Three-Piece Stainless Steel Ball Valve - Butt Weld ISO Mount

    Three-Piece Stainless Steel Ball Valve - Butt Weld ISO Mount

    BM-590-S6-R-66-FS-LL
    • Valve pressure rating 2000 psi 138 bar non-shock cold working pressure, Max temperature rating 400°F, Conventional port, Enclosed bolt design, Reinforced PTFE seats, Stainless steel ball and stem, Blowout-proof stem, Cast ISO mounting pad, Vented ball, Locking lever handle, Butt weld end connections
    • Conforms to MSS SP-110, API-607 Fourth Edition Fire Safe, API-608 Anti-Static
    • Size range 1/2" to 2"


    Unibody Stainless Steel Ball Valve - Class 150, Conventional Port

    Unibody Stainless Steel Ball Valve - Class 150, Conventional Port

    F-510-S6-R-66-FS
    • Valve pressure rating 275 psi 19 bar non-shock cold working pressure, Max temperature rating 400°F, Conventional port, Blowout-proof stem, Stainless steel ball and stem, Mounting pad, Vented ball, Locking handle or manual gear operator, Class 150 flanged end connections
    • Conforms to MSS SP-72, API-607 Fourth Edition Fire Safe, API-608 Anti-Static
    • Size range 1/2" to 12"


    Split-body Stainless Steel Ball Valve - Full Port, Class 150

    Split-body Stainless Steel Ball Valve - Full Port, Class 150

    F-515-S6-F-66-FS
    • Valve pressure rating 275 psi 19 bar non-shock cold working pressure, Max temperature rating 400°F, Split body, full port design, Blowout-proof stem, Stainless steel ball and stem, Multiple V-ring packing, Mounting pad, Vented ball, Locking handle or manual gear operator, Class 150 flanged end connections
    • Conforms to MSS SP-72, API-607 Fourth Edition Fire Safe, API-608 Anti-Static
    • Size range 1/2" to 12"


    Unibody Stainless Steel Ball Valve - Class 300, Fire Safe

    Unibody Stainless Steel Ball Valve - Class 300, Fire Safe

    F-530-S6-R-66-FS
    • Valve pressure rating 720 psi 50 bar non-shock cold working pressure, Max temperature rating 400°F, Conventional port, Blowout-proof stem, Stainless steel ball and stem, Mounting pad, Fire safe, Vented ball, Locking handle or manual gear operator, Class 300 flanged end connections
    • Conforms to MSS SP-72, API-607 Fourth Edition Fire Safe, API-608 Anti-Static
    • Size range 1/2" to 10"


    Split-body Stainless Steel Ball Valve - Fire Safe, Class 300

    Split-body Stainless Steel Ball Valve - Fire Safe, Class 300

    F-535-S6-F-66-FS
    • Valve pressure rating 720 psi 50 bar non-shock cold working pressure, Max temperature rating 400°F, Split body, full port design, Blowout-proof stem, Stainless steel ball and stem, Multiple V-ring packing, Mounting pad, Vented ball, Locking handle or manual gear operator, Class 300 flanged end connections
    • Conforms to MSS SP-72, API-607 Fourth Edition Fire Safe, API-608 Anti-Static
    • Size range 1/2" to 12"


    Three-Piece Stainless Steel Ball Valve - Full Port, Socket Weld End Connection

    Three-Piece Stainless Steel Ball Valve - Full Port, Socket Weld End Connection

    K-595-S6-R-66-LL
    • Valve pressure rating 1000 psi 69 bar non-shock cold working pressure, Max temperature rating 400°F, Full port, Blowout-proof stem, Stainless steel ball and stem, Vented ball, Locking lever handle, Socket weld end connections
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"


    Three-Piece Stainless Steel Ball Valve - Socket Weld ISO Mount

    Three-Piece Stainless Steel Ball Valve - Socket Weld ISO Mount

    KM-590-S6-R-66-FS-LL
    • Valve pressure rating 2000 psi 138 bar non-shock cold working pressure, Max temperature rating 400°F, Conventional port, Enclosed bolt design, Reinforced PTFE seats, Stainless steel ball and stem, Blowout-proof stem, Cast ISO mounting pad, Vented ball, Locking lever handle, Socket weld ISO mount end connections
    • Conforms to MSS SP-110, Actuator mount per ISO 5211, API-608 Anti-Static
    • Size range 1/2" to 2"


    Three-Piece Stainless Steel Ball Valve - Socket Weld ISO Mount

    Three-Piece Stainless Steel Ball Valve - Socket Weld ISO Mount

    KM-595-S6-R-66
    • Valve pressure rating 1000 psi 69 bar non-shock cold working pressure, Max temperature rating 400°F, Full port, Cast ISO mounting pad, Blowout-proof stem, Stainless steel ball and stem, Vented ball, Locking lever handle, Socket weld end connections
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"


    One-Piece Stainless Steel Ball Valve - Reduced Port, Fire Safe

    One-Piece Stainless Steel Ball Valve - Reduced Port, Fire Safe

    T-560-S6-R-66-FS-LL
    • Valve pressure rating 2000 psi 138 bar non-shock cold working pressure, Max temperature rating 400°F, Reduced port, Blowout-proof stem, Stainless steel ball and stem, Locking lever handle, Threaded end connections
    • Conforms to MSS SP-110, API-607 Fifth Edition Fire Safe
    • Size range 1/4" to 2"


    One-Piece Stainless Steel Ball Valve - Stainless Steel Trim, Locking Lever

    One-Piece Stainless Steel Ball Valve - Stainless Steel Trim, Locking Lever

    T-560-S6-R-66-LL
    • Valve pressure rating 2000 psi 138 bar non-shock cold working pressure, Max temperature rating 400°F, Reduced port, Blowout-proof stem, Stainless steel ball and stem, Locking lever handle, Threaded end connections
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"


    Two-Piece Stainless Steel Ball Valve - Conventional Port, Stainless Steel Trim

    Two-Piece Stainless Steel Ball Valve - Conventional Port, Stainless Steel Trim

    T-580-S6-R-66-LL
    • Valve pressure rating 2000 psi 138 bar non-shock cold working pressure, Max temperature rating 400°F, Conventional port, Blowout-proof stem, Stainless steel ball and stem, Cast ISO mounting pad, Vented ball, Threaded end connections, Locking lever handle
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"


    Two-Piece Stainless Steel Ball Valve - Conventional Port, Stainless Steel Trim, Spring Return Handle

    Two-Piece Stainless Steel Ball Valve - Conventional Port, Stainless Steel Trim, Spring Return Handle

    T-580-S6-R-66-SR
    • Spring Return Handle, Valve pressure rating 2000 psi 138 bar non-shock cold working pressure, Max temperature rating 400°F, Conventional port, Blowout-proof stem, Stainless steel ball and stem, Vented ball, Threaded end connections
    • Conforms to MSS SP-110, Conforms to NACE MR0175
    • Size range 1/4" to 2"


    Two-Piece Stainless Steel Ball Valve - Full Port

    Two-Piece Stainless Steel Ball Valve - Full Port

    T-585-S6-R-66-LL
    • Valve pressure rating 1000 psi 69 bar non-shock cold working pressure, Max temperature rating 400°F, Full port, Blowout-proof stem, Stainless steel ball and stem, Cast ISO mounting pad, Vented ball, Locking lever handle, Threaded end connections
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"


    Two-Piece Stainless Steel Ball Valve - Full Port, Stainless Steel Trim, Spring Return Handle

    Two-Piece Stainless Steel Ball Valve - Full Port, Stainless Steel Trim, Spring Return Handle

    T-585-S6-R-66-SR
    • Spring Return Handle, Valve pressure rating 1000 psi 69 bar non-shock cold working pressure, Max temperature rating 400°F, Full port, Blowout-proof stem, Stainless steel ball and stem, Vented ball, Threaded end connections
    • Conforms to MSS SP-110, Conforms to NACE MR0175
    • Size range 1/4" to 2"


    Three-Piece Stainless Steel Ball Valve - Full Port, Threaded

    Three-Piece Stainless Steel Ball Valve - Full Port, Threaded

    T-595-S6-R-66-LL
    • Valve pressure rating 1000 psi 69 bar non-shock cold working pressure, Max temperature rating 400°F, Full port, Blowout-proof stem, Stainless steel ball and stem, Vented ball, Locking lever handle, Threaded end connections
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"