• Gas Ball Valves

    Gas shutoff valves for use with natural gas, manufactured gas, mixed gas, liquefied petroleum gas and LP gas-air mixtures.

  • Sort by:

    Gas Ball Valve - Female x Female, Lever Handle

    Gas Ball Valve - Female x Female, Lever Handle

    GB1A
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, RPTFE seat, FIP x FIP end connections, Not for water service
    • 1/2 psi for indoor appliance connections per ANSI Z21.15 and CSA 9.1, 5 psi for indoor shutoff per CGA 91-002 and ASME B16.44
    • Size range 3/8" to 1"


    Gas Ball Valve - Female x Female, Square Head

    Gas Ball Valve - Female x Female, Square Head

    GB2A
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, RPTFE seat, FIP x FIP end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • 1/2 psi for indoor appliance connections per ANSI Z21.15 and CSA 9.1, 5 psi for indoor shutoff per CGA 91-002 and ASME B16.44
    • Size range 1/2" and 3/4"


    Gas Ball Valve - Flare x Flare, Lever Handle

    Gas Ball Valve - Flare x Flare, Lever Handle

    GBVA
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Quarter-turn, RPTFE seat, Flare x flare end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • 1/2 psi for indoor appliance connections per ANSI Z21.15 and CSA 9.1, 5 psi for indoor shutoff per CGA 91-002 and ASME B16.44
    • Size range 3/8" or 1/2" flare x 3/8" or 1/2" FPT


    Gas Ball Valve - 1/2-in. Flare x Flare, Lever Handle

    Gas Ball Valve - 1/2-in. Flare x Flare, Lever Handle

    GBVA12FL
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Flare x flare end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • 1/2 psi for indoor appliance connections per ANSI Z21.15 and CSA 9.1, 5 psi for indoor shutoff per CGA 91-002 and ASME B16.44
    • Size 1/2" flare x flare


    Gas Ball Valve - Flare x Flare, Lever Handle

    Gas Ball Valve - Flare x Flare, Lever Handle

    GBVA38FL
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, RPTFE seat, Flare x flare end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • 1/2 psi for indoor appliance connections per ANSI Z21.15 and CSA 9.1, 5 psi for indoor shutoff per CGA 91-002 and ASME B16.44
    • Size 3/8" flare x flare


    Gas Ball Valve - Flare x MPT, Lever Handle

    Gas Ball Valve - Flare x MPT, Lever Handle

    GBVA38M
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Flare x MPT end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • 1/2 psi for indoor appliance connections per ANSI Z21.15 and CSA 9.1, 5 psi for indoor shutoff per CGA 91-002 and ASME B16.44
    • Size 3/8" flare