• Brass Ball Valves

    Brass Ball Valves for use in residential and light commercial applications. Typical services include; Multi-purpose shut-off valve for use in domestic hot and cold water systems, natural or bottled gas and compressed air systems.

  • Sort by:

    Ball Valve - Lead-Free*, Full Port, Press Ends, with Drain, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press Ends, with Drain, 250 PSI

    PC-FP-600A-D-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Press x press female end connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI

    PC-FP-600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 4"


    Ball Valve - Lead-Free*, Full Port, Press Ends, Hose Connection, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press Ends, Hose Connection, 250 PSI

    PC-FP-600A-LF-HC
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Press female x hose end connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" and 3/4"


    Ball Valve - Lead-Free*, Full Port, Press Ends, Wing Handle, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press Ends, Wing Handle, 250 PSI

    PC-FP-600A-LF-W
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Wing handle, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Press x press female end connections, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x FIP Union Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x FIP Union Ends, 250 PSI

    PCFU-FP-600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Press x FIP Union, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x MIP Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x MIP Ends, 250 PSI

    PCMT-FP-600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, MIP x press female end connections, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x MIP Union Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x MIP Union Ends, 250 PSI

    PCMU-FP-600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Press x MIP Union, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x Cold Expansion PEX Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x Cold Expansion PEX Ends, 250 PSI

    PCPXA-FP-600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Press x PEX, Copper-to-copper connections, PEX end - F1960 Cold Expansion, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x PEX Crimp Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x PEX Crimp Ends, 250 PSI

    PCPX-FP-600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Press x PEX, Copper-to-copper connections, PEX end - F1807 Crimp, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x Solder Union Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x Solder Union Ends, 250 PSI

    PCSU-FP-600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, Press x Solder Union, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, Full Port, Press x FIP Ends, 250 PSI

    Ball Valve - Lead-Free*, Full Port, Press x FIP Ends, 250 PSI

    PCT-FP-600A-LF
    • Valve pressure rating 250 psi/17.2 bar non-shock cold working pressure, Maximum service temperature 250°F, Copper-to-copper connections, FIP x press female end connections, Full port, Blowout-proof stem, Reinforced PTFE seat rings, Multiple handle options, Press leak-detection feature, Dezincification resistant, Lead-free*
    • Conforms to MSS SP-145, Third party certified to NSF/ANSI 61 & 372, Not intended for gas use, IAPMO/ANSI Z1157 (IGC 157)
    • Size range 1/2" to 1"


    Ball Valve - Brass, 200 PSI

    Ball Valve - Brass, 200 PSI

    PFFP600
    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure, Maximum service temperature 250°F, Two-piece body, Full port, Brass trim, Blowout-proof stem, PTFE seat rings, Press x press female end connections, Lever handle, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/2" to 2"


    Ball Valve - Brass, Two-Piece, Standard Port, C x C

    Ball Valve - Brass, Two-Piece, Standard Port, C x C

    S-580-A
    • Valve pressure rating 400 psi/28 bar non-shock cold working pressure, Standard port, Chrome-plated brass ball and brass stem, Blowout-proof stem, Standard lever handle, Solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 2"


    Ball Valve - Brass, Two-Piece, Full Port, C x C

    Ball Valve - Brass, Two-Piece, Full Port, C x C

    S-FP-600A
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (1/4" to 2"), Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2-1/2" to 4"), Full port, Chrome-plated brass ball and stem, Blowout-proof stem, Standard lever handle, Female solder cup end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • CSA Certified to ASME B16.44
    • Size range 1/4" to 3"


    Ball Valve - Brass, Two-Piece, Full Port, C x C, with Drain

    Ball Valve - Brass, Two-Piece, Full Port, C x C, with Drain

    S-FP-600-AD
    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure, Full port, PTFE Seat, Chrome-plated brass ball and brass stem, Blowout-proof stem, Standard lever handle, Solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 1"