• FLO-BOSS® Options and Accessories

    A complete line of hoses, air vents, extensions, PT Ports, and metering stations to fit your project's needs.

  • Sort by:

    Auto Flow Differential Pressure Test Kit

    Auto Flow Differential Pressure Test Kit

    Fig. 1022


    Metering Station

    Metering Station

    M2000


    Brass Male Hose Adapter - JIC x Sweat

    Brass Male Hose Adapter - JIC x Sweat

    1901
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 1-1/4"


    Automatic Air Vent

    Automatic Air Vent

    1902
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size: 1/4"


    Manual Air Vent

    Manual Air Vent

    1903
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size: 1/4"


    Air Vent Extension

    Air Vent Extension

    1904
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size: 1/4"


    Ball Valve for Air Vent & for Automatic Isolation - MPT x FPT

    Ball Valve for Air Vent & for Automatic Isolation - MPT x FPT

    1905
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size: 1/4"


    Brass Close Nipple

    Brass Close Nipple

    1910
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"


    3" Brass Nipple

    3" Brass Nipple

    1911
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"


    PT Port Extension

    PT Port Extension

    1920
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size: 1/4"


    Stainless Steel Hose Assembly - MPT x MPT

    Stainless Steel Hose Assembly - MPT x MPT

    1940
    • Size range: 1/2" to 1-1/4"


    Stainless Steel Hose Assembly - MPT x Press

    Stainless Steel Hose Assembly - MPT x Press

    1940PC
    • Threaded x Press Ends
    • Size range: 1/2" to 1-1/4"


    Stainless Steel Hose Assembly - MPT x MPT

    Stainless Steel Hose Assembly - MPT x MPT

    1950
    • Size range: 1-1/2" to 2"


    Stainless Steel Hose Assembly - MPT x Press

    Stainless Steel Hose Assembly - MPT x Press

    1950PC
    • Threaded x Press Ends
    • Size range: 1-1/2" to 2"


    1820/1830 Handle Extension

    1820/1830 Handle Extension

    1955
    • Use in U.S. drinking water applications is prohibited after January 3, 2014