• FLO-BOSS® Manual Balancing Valves

    Globe style balancing valve for use in HVAC or plumbing systems. Balanced system ensures a comfortable indoor climate.

  • Sort by:

    Balancing Valve - Manual, Flanged

    Balancing Valve - Manual, Flanged

    F737A
    • 240 psi non-shock cold working pressure, Maximum temperature rating 250°F at 175 psi, EPDM elastomeric coated disc, Integral internal memory stop, Flanged end connections, Durable iron body and bonnet, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® MF
    • ASME B16.1, ANSI Class 125 flanges
    • Size range: 2" to 12"


    Balancing Valve - Manual, Grooved

    Balancing Valve - Manual, Grooved

    G737A
    • 240 psi non-shock cold working pressure, Maximum temperature rating 250°F at 175 psi, Non-rising stem, EPDM elastomeric coated disc, Integral internal memory stop, Grooved end connections, Durable iron body and bonnet, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® MG
    • ASME B16.1, ANSI/AWWA C606 groove dimensions for IPS pipe
    • Size range: 2" to 12"


    Balancing Valve - Manual, Press Ends

    Balancing Valve - Manual, Press Ends

    PC1810
    • 200 psi non-shock cold working pressure, Maximum temperature rating 250°F @ 150 psi, Dezincification resistant, Disc Seat - PTFE, EPDM O-Ring, Press Ends, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® M
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead-Free, Press Ends

    Balancing Valve - Manual, Lead-Free, Press Ends

    PC1810-LF
    • 200 psi non-shock cold working pressure, Maximum temperature rating 250°F @ 150 psi, Dezincification resistant, Lead-free*, Disc Seat - PTFE, EPDM O-Ring, Press Ends, FLO-BOSS® MLF
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Mini, Globe, Solder Ends

    Balancing Valve - Mini, Globe, Solder Ends

    S-1709
    • 125 psi non-shock cold working pressure, Maximum Temperature 250°F at 125 psi, EPDM O-ring, Two integral test ports, Dezincification resistant, Female solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® MV
    • ASME B16.18 (solder ends)
    • Size range: 1/2" and 3/4"


    Balancing Valve - Globe, Solder Ends

    Balancing Valve - Globe, Solder Ends

    S-1710
    • 240 psi non-shock cold working pressure, Maximum Temperature 250°F at 240 psi, EPDM O-ring, Two integral test ports, Dezincification resistant, Female solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® MV
    • ASME B16.18 (solder ends)
    • Size range: 1/2" to 2"


    Balancing Valve - Globe, Low Flow, Solder Ends

    Balancing Valve - Globe, Low Flow, Solder Ends

    S-1710L
    • 240 psi non-shock cold working pressure, Maximum Temperature 250°F at 240 psi, EPDM O-ring, Two integral test ports, Dezincification resistant, Low flow, Female solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® MV
    • ASME B16.18 (solder ends)
    • Size: 1/2"


    Balancing Valve - Manual, Solder End

    Balancing Valve - Manual, Solder End

    S-1810
    • 300 psi non-shock cold working pressure, Maximum temperature rating 260°F at 150 psi, DZR Brass body and internal components, Disc Seat - PTFE, EPDM O-Ring, Solder ends per ASME B16.22, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead-Free, Solder Ends

    Balancing Valve - Manual, Lead-Free, Solder Ends

    S-1810-LF
    • Maximum temperature rating 260°F at 150 psi, 300 psi non-shock cold working pressure, Dezincification resistant, Lead-free*, Disc Seat - PTFE, EPDM O-Ring, Solder ends per ASME B16.22, FLO-BOSS® MLF
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Globe, Threaded Ends

    Balancing Valve - Globe, Threaded Ends

    T-1710
    • 240 psi non-shock cold working pressure, Maximum Temperature 250°F at 240 psi, EPDM O-ring, Two integral test ports, Dezincification resistant, Female NPT thread end connection, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® MV
    • Size range: 1/2" to 2"


    Balancing Valve - Globe, Low Flow, Threaded Ends

    Balancing Valve - Globe, Low Flow, Threaded Ends

    T-1710L
    • 240 psi non-shock cold working pressure, Maximum Temperature 250°F at 240 psi, EPDM O-ring, Two integral test ports, Dezincification resistant, Low flow, Female NPT thread end connection, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® MV
    • Size: 1/2"


    Balancing Valve - Manual, Threaded Ends

    Balancing Valve - Manual, Threaded Ends

    T-1810
    • 300 psi non-shock cold working pressure, Maximum temperature rating 260°F at 150 psi, DZR Brass body and internal components, Disc Seat - PTFE, EPDM O-Ring, NPT Threaded Ends, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® M
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead Free, Threaded Ends

    Balancing Valve - Manual, Lead Free, Threaded Ends

    T-1810-LF
    • 300 psi non-shock cold working pressure, Maximum temperature rating 260°F at 150 psi, Dezincification resistant, Lead-free*, Disc Seat - PTFE, EPDM O-Ring, NPT Threaded Ends, FLO-BOSS® MLF
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Threaded x Press

    Balancing Valve - Manual, Threaded x Press

    TPC1810
    • 200 psi non-shock cold working pressure, Maximum temperature rating 250°F @ 150 psi, Dezincification resistant, Disc Seat - PTFE, Threaded x Press Ends, EPDM O-Ring, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® M
    • Size range: 1/2" to 2"