• FLO-BOSS® Combination Ball Valves

    NIBCO® Coil-Connect® Kits are supplied with combination valves and unions for ease of installation and maintenance. Combination valves are provided with integral union connections and multiple tapped ports for PT points and air vents. Strainers and drain valves are also standard.

    • Dezincification-resistant
    • 1/2” - 2” with 3 drilled and tapped bosses
    • Single union end design
    • PT point factory installed
    • Drain valve factory installed
     
  • Sort by:

    Combination Ball Valve - Press x Thread Ends, w/Union, Integral Strainer, Test Point & Drain Valve

    Combination Ball Valve - Press x Thread Ends, w/Union, Integral Strainer, Test Point & Drain Valve

    PCT-1820
    • 200 psi non-shock cold working pressure to 250°F, Maximum temperature rating 250°F at 200 psi, DZR Brass body and tail pieces, Strainer Filter – Stainless Steel, Threaded x Press Ends, PTFE Seats, EPDM O-Rings, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® S
    • Size range: 1/2" to 2"


    Combination Ball Valve - Press x Thread Ends, w/Union, Test Point & Drain Valve

    Combination Ball Valve - Press x Thread Ends, w/Union, Test Point & Drain Valve

    PCT-1830
    • 200 psi non-shock cold working pressure to 250°F, Maximum temperature rating 250°F at 200 psi, DZR Brass body and tail pieces, PTFE Seats, EPDM O-Rings, Threaded x Press Ends, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® I
    • Size range: 1/2" to 2"


    Combination Ball Valve - Solder Ends, w/Union, Integral Strainer, Test Point & Drain Valve

    Combination Ball Valve - Solder Ends, w/Union, Integral Strainer, Test Point & Drain Valve

    S-1820
    • 400 psi non-shock cold working pressure to 175°F, Maximum temperature rating 260°F at 150 psi, DZR Brass body and tail pieces, Strainer Filter – Stainless Steel, PTFE Seats, EPDM O-Rings, Solder ends per ASME B16.22, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® S
    • Size range: 1/2" to 2"


    Combination Ball Valve - Solder Ends, w/Union, Test Point & Drain Valve

    Combination Ball Valve - Solder Ends, w/Union, Test Point & Drain Valve

    S-1830
    • 600 psi non-shock cold working pressure at 100°F, Maximum temperature rating 250°F at 200 psi, DZR Brass body and tail pieces, PTFE Seats, EPDM O-Rings, Solder ends per ASME B16.22, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® I
    • Size range: 1/2" to 2"


    Combination Ball Valve - Threaded Ends, w/Union, Integral Strainer, Test Point & Drain Valve

    Combination Ball Valve - Threaded Ends, w/Union, Integral Strainer, Test Point & Drain Valve

    T-1820
    • 600 psi non-shock cold working pressure at 100°F, Maximum temperature rating 250°F at 200 psi, DZR Brass body and tail pieces, Strainer Filter – Stainless Steel, PTFE Seats, EPDM O-Rings, NPT Threaded Ends, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® S
    • Size range: 1/2" to 2"


    Combination Ball Valve - Threaded Ends, w/Union, Test Point & Drain Valve

    Combination Ball Valve - Threaded Ends, w/Union, Test Point & Drain Valve

    T-1830
    • Maximum pressure rating 600 psi at 160°F, Maximum temperature rating 260°F at 150 psi, DZR Brass body and tail pieces, PTFE Seats, EPDM O-Rings, NPT Threaded Ends, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® I
    • Size range: 1/2" to 2"