• FLO-BOSS® Coil-Connect® Kits

    Whether a system is designed for heating, cooling or water distribution it must be properly adjusted and balanced for optimum performance. A balanced system ensures a comfortable indoor climate. Choose NIBCO® Coil-Connect® Kits and accessories for the most versatile and economical option in commercial HVAC and mechanical system applications.

  • Sort by:

    FLO-BOSS® Coil-Connect® Kit - Thread x Press End, Manual Balancing, Isolation Valve

    FLO-BOSS® Coil-Connect® Kit - Thread x Press End, Manual Balancing, Isolation Valve

    NCC1P
    • Individually packaged and labeled, Packaged in recyclable heavy duty poly bags, Kit can be marked and tagged per contractor requirements, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"


    FLO-BOSS® Coil-Connect® Kit - Solder, Manual Balancing, Isolation Valve

    FLO-BOSS® Coil-Connect® Kit - Solder, Manual Balancing, Isolation Valve

    NCC1S
    • Individually packaged and labeled, Packaged in recyclable heavy duty poly bags, Kit can be marked and tagged per contractor requirements, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"


    FLO-BOSS® Coil-Connect® Kit - Threaded, Manual Balancing, Isolation Valve

    FLO-BOSS® Coil-Connect® Kit - Threaded, Manual Balancing, Isolation Valve

    NCC1T
    • Individually packaged and labeled, Packaged in recyclable heavy duty poly bags, Kit can be marked and tagged per contractor requirements, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"


    FLO-BOSS® Coil-Connect® Kit - Thread x Press End, Manual Balancing, Strainer Valve

    FLO-BOSS® Coil-Connect® Kit - Thread x Press End, Manual Balancing, Strainer Valve

    NCC2P
    • Individually packaged and labeled, Packaged in recyclable heavy duty poly bags, Kit can be marked and tagged per contractor requirements, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"


    FLO-BOSS® Coil-Connect® Kit - Solder, Manual Balancing, Strainer Valve

    FLO-BOSS® Coil-Connect® Kit - Solder, Manual Balancing, Strainer Valve

    NCC2S
    • Individually packaged and labeled, Packaged in recyclable heavy duty poly bags, Kit can be marked and tagged per contractor requirements, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"


    FLO-BOSS® Coil-Connect® Kit - Threaded, Manual Balancing, Strainer Valve

    FLO-BOSS® Coil-Connect® Kit - Threaded, Manual Balancing, Strainer Valve

    NCC2T
    • Individually packaged and labeled, Packaged in recyclable heavy duty poly bags, Kit can be marked and tagged per contractor requirements, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"


    FLO-BOSS® Coil-Connect® Kit - Thread x Press End, Automatic Balancing, Isolation Valve

    FLO-BOSS® Coil-Connect® Kit - Thread x Press End, Automatic Balancing, Isolation Valve

    NCC3P
    • Individually packaged and labeled, Packaged in recyclable heavy duty poly bags, Kit can be marked and tagged per contractor requirements, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"


    FLO-BOSS® Coil-Connect® Kit - Solder, Automatic Balancing, Isolation Valve

    FLO-BOSS® Coil-Connect® Kit - Solder, Automatic Balancing, Isolation Valve

    NCC3S
    • Individually packaged and labeled, Packaged in recyclable heavy duty poly bags, Kit can be marked and tagged per contractor requirements, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"


    FLO-BOSS® Coil-Connect® Kit - Threaded, Automatic Balancing, Isolation Valve

    FLO-BOSS® Coil-Connect® Kit - Threaded, Automatic Balancing, Isolation Valve

    NCC3T
    • Individually packaged and labeled, Packaged in recyclable heavy duty poly bags, Kit can be marked and tagged per contractor requirements, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"


    FLO-BOSS® Coil-Connect® Kit - Thread x Press End, Automatic Balancing, Strainer Valve

    FLO-BOSS® Coil-Connect® Kit - Thread x Press End, Automatic Balancing, Strainer Valve

    NCC4P
    • Individually packaged and labeled, Packaged in recyclable heavy duty poly bags, Kit can be marked and tagged per contractor requirements, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"


    FLO-BOSS® Coil-Connect® Kit - Solder, Automatic Balancing, Strainer Valve

    FLO-BOSS® Coil-Connect® Kit - Solder, Automatic Balancing, Strainer Valve

    NCC4S
    • Individually packaged and labeled, Packaged in recyclable heavy duty poly bags, Kit can be marked and tagged per contractor requirements, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"


    FLO-BOSS® Coil-Connect® Kit - Threaded, Automatic Balancing, Strainer Valve

    FLO-BOSS® Coil-Connect® Kit - Threaded, Automatic Balancing, Strainer Valve

    NCC4T
    • Individually packaged and labeled, Packaged in recyclable heavy duty poly bags, Kit can be marked and tagged per contractor requirements, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"