• Prepackaged Pneumatic Ball Valves

    Prepackaged full port bronze ball valve with the thermoplastic housed pneumatic actuator, for use in general plant utility service, water supply and compressed air.

  • Sort by:

    Two-Piece Bronze Ball Valve - ISO Mount and Actuator

    Two-Piece Bronze Ball Valve - ISO Mount and Actuator

    TM-585-70-66-AP
    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure, Max temperature rating 400°F, Full port, Stainless steel ball and stem, Blowout-proof stem, Threaded ISO direct mount pad, Pneumatic actuator, Vented ball, Standard lever handle, optional NIB-SEAL®, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110, Actuator mount per ISO 5211
    • Size range 1/2" to 2"