• Electric Actuation

    Electric actuators and control devices are for use in industrial process and commercial control applications.

  • Sort by:

    Electric Actuators - NEMA 1-5, 110 VAC

    NE-100
    • Permanently lubricated gear train, Stainless steel output drive, 2, 10, and 13 second cycle, 2-second cycle models have unidirectional operation and mechanical brake, 10 and 13 second cycle models have single phase capacitor run motors with internal brake, Single 1/2" NPT conduit entrance, Temperature range -40°F to +140°F, Voltage 110 VAC, Torque 100-350 in/lb
    • Enclosures CSA certified to NEMA 1, 2, 3, 3R, 4, 4X and 5, Female ISO 5211, F03, F04 and F05 mounting bolt circle/drive sleeve


    Electric Actuators - Compact, NEMA 4, 7

    Electric Actuators - Compact, NEMA 4, 7

    NE-300
    • Heater and thermostat installed, Permanently lubricated steel gear train, Hardened steel drive shaft, Rated at 30% duty cycle, 4, 10, 15, or 30-second cycle, Single phase capacitor run motor with thermal overload protection, Motor brake standard on 4 and 10-second cycle units, Declutchabale manual override, Two 1/2" NPT conduit entrances, Temperature range -40°F to +140°F, Torque 150-600 in/lb, Voltage 24 VDC, 110, 220 VAC
    • Enclosures CSA certified to NEMA-4, 4X and 7, Female ISO 5211 mount and drive


    Electric Actuators - Mid-Range Torque, NEMA 4 and 7

    Electric Actuators - Mid-Range Torque, NEMA 4 and 7

    NE-500
    • Thermostat and heater installed, Case hardened steel spur gear train is permanently lubricated, Case hardened steel drive shaft, Operating temperatures -40°F with standard heater activated, to +140°F, Single phase capacitor run motor with thermal overload protection, Declutchable manual override with position indicator, Dual machined conduit entrances, Captive slotted hex bolts on enclosure, Operational in any mounting orientation, Two single-pole double-throw end of travel micro switches with adjustable cams, Weight 17 to 18 lbs., Voltage 24 VDC and 220 VAC, Torque 700-1600 in/lb
    • Enclosure certified to NEMA 4 and 7, Female DIN/ISO F07 output drive and F07/F10 bolt pattern


    Electric Actuators - Max Torque Range, Manual Override

    Electric Actuators - Max Torque Range, Manual Override

    NE-800
    • Heater and thermostat installed in all actuators, Case hardened steel spur gear train is permanently lubricated, Operating temperatures -40°F with standard heater activated, to +140°F, Single phase capacitor run motor with thermal overload protection, Handwheel manual operation, Captive slotted hex bolts on enclosure, Dual machined conduit entrances, Two single-pole double-throw travel-stop limit switches with adjustable cams and two auxiliary SPDT, Female drive shaft, Torque 3,000 to 10,000 in/lb, Voltage 110, 220 VAC
    • Aluminum enclosure certified to NEMA 4 and 7


    Electric Spring Return Actuator - Failsafe, Weatherproof, Corrosion Resistant

    Electric Spring Return Actuator - Failsafe, Weatherproof, Corrosion Resistant

    NE-SR5
    • Heater and thermostat installed, Permanently lubricated steel gear train, Hardened steel female drive coupling, Electric mechanical brake, Operating temperatures -40°F to +140°F, Thermally protected, capacitor run, single phase motor, Clockwise (CW) spring return, Two 1/2" NPT conduit entrances, Captive hex bolts on enclosure, Adjustable mechanical stop at the failsafe location, 115 and 220 VAC, Torque 300 to 700 in/lb
    • F04 and F05 DIN/ISO mount and drive, Enclosure certified to NEMA type 1, 2, 3, 3R, 4, 4X, 5 and 12