• Filter Results
  •  

    PressG Fittings

    NIBCO® PressG fittings are the only CSA certified press fittings available commercially for use in copper tube systems for gas applications. Our PressG fittings are made of wrot copper and consist of ½” through 2” fittings including male and female threaded adapters, caps, couplings, reducing couplings, elbows, tees, and unions. 

  • Sort by:

    Coupling P x P - Wrot Copper

    Coupling P x P - Wrot Copper

    PCH600-DS
    • Operating pressure 200 PSI max, (125 PSI for natural gas applications) depending on the application., Temperature range -40°F to 180°F
    • ASTM B75 Alloy C12200 Copper, IFGC International Fuel Gas Code, NFPA 54/Z223.1 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, UPC Chapter 12 Fuel Piping, NFPA30 Flammable and Combustible Liquids Code, NFPA30A Code for Motor Fuel Dispensing Facilities and Repair Garages, NFPA 31 Standard for the Installation of Oil Burning Equipment (supply line only), Third party certified to ANSI LC4/CSA 6.32, Third Party Certifiefd to IAPMO/UPC LCL-4, ICC-ES PMG 1036
    • Size range 1/2" to 2"


    Reducing Coupling P x P - Wrot Copper

    PCH600R
    • Operating pressure 200 PSI max, (125 PSI for natural gas applications) depending on the application., Temperature range -40°F to 180°F
    • ASTM B75 Alloy C12200 Copper, IFGC International Fuel Gas Code, NFPA 54/Z223.1 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, UPC Chapter 12 Fuel Piping, NFPA30 Flammable and Combustible Liquids Code, NFPA30A Code for Motor Fuel Dispensing Facilities and Repair Garages, NFPA 31 Standard for the Installation of Oil Burning Equipment (supply line only), Third party certified to ANSI LC4/CSA 6.32, Third Party Certifiefd to IAPMO/UPC LCL-4, ICC-ES PMG 1036
    • Size range 1/2" to 2"


    Adapter P x F - Wrot Copper

    Adapter P x F - Wrot Copper

    PCH603
    • Operating pressure 200 PSI max, (125 PSI for natural gas applications) depending on the application., Temperature range -40°F to 180°F
    • ASTM B75 Alloy C12200 Copper, IFGC International Fuel Gas Code, NFPA 54/Z223.1 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, UPC Chapter 12 Fuel Piping, NFPA30 Flammable and Combustible Liquids Code, NFPA30A Code for Motor Fuel Dispensing Facilities and Repair Garages, NFPA 31 Standard for the Installation of Oil Burning Equipment (supply line only), Third party certified to ANSI LC4/CSA 6.32, Third Party Certifiefd to IAPMO/UPC LCL-4, ICC-ES PMG 1036
    • Size range 1/2" to 2"


    Adapter P x M - Wrot Copper

    Adapter P x M - Wrot Copper

    PCH604
    • Operating pressure 200 PSI max, (125 PSI for natural gas applications) depending on the application., Temperature range -40°F to 180°F
    • ASTM B75 Alloy C12200 Copper, IFGC International Fuel Gas Code, NFPA 54/Z223.1 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, UPC Chapter 12 Fuel Piping, NFPA30 Flammable and Combustible Liquids Code, NFPA30A Code for Motor Fuel Dispensing Facilities and Repair Garages, NFPA 31 Standard for the Installation of Oil Burning Equipment (supply line only), Third party certified to ANSI LC4/CSA 6.32, Third Party Certifiefd to IAPMO/UPC LCL-4, ICC-ES PMG 1036
    • Size range 1/2" to 2"


    45° Elbow P x P - Wrot Copper

    45° Elbow P x P - Wrot Copper

    PCH606
    • Operating pressure 200 PSI max, (125 PSI for natural gas applications) depending on the application., Temperature range -40°F to 180°F
    • ASTM B75 Alloy C12200 Copper, IFGC International Fuel Gas Code, NFPA 54/Z223.1 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, UPC Chapter 12 Fuel Piping, NFPA30 Flammable and Combustible Liquids Code, NFPA30A Code for Motor Fuel Dispensing Facilities and Repair Garages, NFPA 31 Standard for the Installation of Oil Burning Equipment (supply line only), Third party certified to ANSI LC4/CSA 6.32, Third Party Certifiefd to IAPMO/UPC LCL-4, ICC-ES PMG 1036
    • Size range 1/2" to 2"


    45° Elbow Ftg x P - Wrot Copper

    45° Elbow Ftg x P - Wrot Copper

    PCH606-2
    • Operating pressure 200 PSI max, (125 PSI for natural gas applications) depending on the application., Temperature range -40°F to 180°F
    • ASTM B75 Alloy C12200 Copper, IFGC International Fuel Gas Code, NFPA 54/Z223.1 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, UPC Chapter 12 Fuel Piping, NFPA30 Flammable and Combustible Liquids Code, NFPA30A Code for Motor Fuel Dispensing Facilities and Repair Garages, NFPA 31 Standard for the Installation of Oil Burning Equipment (supply line only), Third party certified to ANSI LC4/CSA 6.32, Third Party Certifiefd to IAPMO/UPC LCL-4, ICC-ES PMG 1036
    • Size range 1/2" to 2"


    90° Elbow P x P - Wrot Copper

    90° Elbow P x P - Wrot Copper

    PCH607
    • Operating pressure 200 PSI max, (125 PSI for natural gas applications) depending on the application., Temperature range -40°F to 180°F
    • ASTM B75 Alloy C12200 Copper, IFGC International Fuel Gas Code, NFPA 54/Z223.1 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, UPC Chapter 12 Fuel Piping, NFPA30 Flammable and Combustible Liquids Code, NFPA30A Code for Motor Fuel Dispensing Facilities and Repair Garages, NFPA 31 Standard for the Installation of Oil Burning Equipment (supply line only), Third party certified to ANSI LC4/CSA 6.32, Third Party Certifiefd to IAPMO/UPC LCL-4, ICC-ES PMG 1036
    • Size range 1/2" to 2"


    90° Elbow Ftg x P - Wrot Copper

    90° Elbow Ftg x P - Wrot Copper

    PCH607-2
    • Operating pressure 200 PSI max, (125 PSI for natural gas applications) depending on the application., Temperature range -40°F to 180°F
    • ASTM B75 Alloy C12200 Copper, IFGC International Fuel Gas Code, NFPA 54/Z223.1 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, UPC Chapter 12 Fuel Piping, NFPA30 Flammable and Combustible Liquids Code, NFPA30A Code for Motor Fuel Dispensing Facilities and Repair Garages, NFPA 31 Standard for the Installation of Oil Burning Equipment (supply line only), Third party certified to ANSI LC4/CSA 6.32, Third Party Certifiefd to IAPMO/UPC LCL-4, ICC-ES PMG 1036
    • Size range 1/2" to 2"


    Tee P x P x P - Wrot Copper

    Tee P x P x P - Wrot Copper

    PCH611
    • Operating pressure 200 PSI max, (125 PSI for natural gas applications) depending on the application., Temperature range -40°F to 180°F
    • ASTM B75 Alloy C12200 Copper, IFGC International Fuel Gas Code, NFPA 54/Z223.1 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, UPC Chapter 12 Fuel Piping, NFPA30 Flammable and Combustible Liquids Code, NFPA30A Code for Motor Fuel Dispensing Facilities and Repair Garages, NFPA 31 Standard for the Installation of Oil Burning Equipment (supply line only), Third party certified to ANSI LC4/CSA 6.32, Third Party Certifiefd to IAPMO/UPC LCL-4, ICC-ES PMG 1036
    • Size range 1/2" to 2"


    Cap P - Wrot Copper

    Cap P - Wrot Copper

    PCH617
    • Operating pressure 200 PSI max, (125 PSI for natural gas applications) depending on the application., Temperature range -40°F to 180°F
    • ASTM B75 Alloy C12200 Copper, IFGC International Fuel Gas Code, NFPA 54/Z223.1 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, UPC Chapter 12 Fuel Piping, NFPA30 Flammable and Combustible Liquids Code, NFPA30A Code for Motor Fuel Dispensing Facilities and Repair Garages, NFPA 31 Standard for the Installation of Oil Burning Equipment (supply line only), Third party certified to ANSI LC4/CSA 6.32, Third Party Certifiefd to IAPMO/UPC LCL-4, ICC-ES PMG 1036
    • Size range 1/2" to 2"


    Union P x P - Wrot Copper

    Union P x P - Wrot Copper

    PCH633
    • Operating pressure 200 PSI max, (125 PSI for natural gas applications) depending on the application., Temperature range -40°F to 180°F
    • ASTM B75 Alloy C12200 Copper, IFGC International Fuel Gas Code, NFPA 54/Z223.1 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, UPC Chapter 12 Fuel Piping, NFPA30 Flammable and Combustible Liquids Code, NFPA30A Code for Motor Fuel Dispensing Facilities and Repair Garages, NFPA 31 Standard for the Installation of Oil Burning Equipment (supply line only), Third party certified to ANSI LC4/CSA 6.32, Third Party Certifiefd to IAPMO/UPC LCL-4, ICC-ES PMG 1036
    • Size range 1/2" to 2"