• Filter Results
  • PressACR Fittings

     

    Introducing NIBCO® PressACR™ fittings and tools, a unique copper press connection system designed to meet the demands of air conditioning and refrigeration applications. Our patent pending groove design and crimp pattern supports the higher pressure requirements of an HVACR system. PressACR fittings have a gray HNBR sealing element providing permanent leak-proof connections in 1/4” through 1-1/8” OD diameters.

     

     

  • Sort by:

    Coupling P x P - Wrot Copper

    Coupling P x P - Wrot Copper

    PC9600-DS
    • Operating pressure 700 psi max, Temperature range -40°F to 250°F, Vacuum: 500mi, Approved Refrigerants: R1234yf, R1234ze, R125, R134a, R143a, R404A, R407A, R407C, R407F, R410A, R417A, R422D, R447A, R448A, R449A, R450A, R452A, R452B, R507, R513A, R718, R32, R290, R600 and R600a, Approved Oils: POE, PAG, MO, PAO, PVE and AB
    • UL 207 Recognized to 700 PSI, Complies with: ISO 5149-2, ISO I4903 Helium leak test, ISO 14903 Thermal cycle test, ISO 14903 Fatigue test, ISO 14903 Freeze test, UL 109 vibration
    • Size range 5/8" OD, 7/8" OD & 1-1/8" OD


    Reducing Coupling P x P - Wrot Copper

    Reducing Coupling P x P - Wrot Copper

    PC9600-R
    • Operating pressure 700 psi max, Temperature range -40°F to 250°F, Vacuum: 500mi, Approved Refrigerants: R1234yf, R1234ze, R125, R134a, R143a, R404A, R407A, R407C, R407F, R410A, R417A, R422D, R447A, R448A, R449A, R450A, R452A, R452B, R507, R513A, R718, R32, R290, R600 and R600a, Approved Oils: POE, PAG, MO, PAO, PVE and AB
    • UL 207 Recognized to 700 PSI, Complies with: ISO 5149-2, ISO I4903 Helium leak test, ISO 14903 Thermal cycle test, ISO 14903 Fatigue test, ISO 14903 Freeze test, UL 109 vibration
    • Size range: 1/4" OD, 3/8" OD, 5/16" OD, 5/8 OD, 7/8" OD & 1 1/8" OD


    Repair Coupling P x P - Wrot Copper

    Repair Coupling P x P - Wrot Copper

    PC9601 (No Stop)
    • Operating pressure 700 psi max, Temperature range -40°F to 250°F, Vacuum: 500mi, Approved Refrigerants: R1234yf, R1234ze, R125, R134a, R143a, R404A, R407A, R407C, R407F, R410A, R417A, R422D, R447A, R448A, R449A, R450A, R452A, R452B, R507, R513A, R718, R32, R290, R600 and R600a, Approved Oils: POE, PAG, MO, PAO, PVE and AB
    • UL 207 Recognized to 700 PSI, Complies with: ISO 5149-2, ISO I4903 Helium leak test, ISO 14903 Thermal cycle test, ISO 14903 Fatigue test, ISO 14903 Freeze test, UL 109 vibration
    • Size range: 1/4" OD, 3/8" OD, 5/16" OD, 5/8 OD, 7/8" OD & 1 1/8" OD


    45° Elbow P x P - Wrot Copper

    45° Elbow P x P - Wrot Copper

    PC9606-LT
    • Operating pressure 700 psi max, Temperature range -40°F to 250°F, Vacuum: 500mi, Approved Refrigerants: R1234yf, R1234ze, R125, R134a, R143a, R404A, R407A, R407C, R407F, R410A, R417A, R422D, R447A, R448A, R449A, R450A, R452A, R452B, R507, R513A, R718, R32, R290, R600 and R600a, Approved Oils: POE, PAG, MO, PAO, PVE and AB
    • UL 207 Recognized to 700 PSI, Complies with: ISO 5149-2, ISO I4903 Helium leak test, ISO 14903 Thermal cycle test, ISO 14903 Fatigue test, ISO 14903 Freeze test, UL 109 vibration
    • Size range 5/8" OD, 7/8" OD & 1-1/8" OD


    90° Long Radius Elbow Ftg x P - Wrot Copper

    90° Long Radius Elbow Ftg x P - Wrot Copper

    PC9607-2-LT
    • Operating pressure 700 psi max, Temperature range -40°F to 250°F, Vacuum: 500mi, Approved Refrigerants: R1234yf, R1234ze, R125, R134a, R143a, R404A, R407A, R407C, R407F, R410A, R417A, R422D, R447A, R448A, R449A, R450A, R452A, R452B, R507, R513A, R718, R32, R290, R600 and R600a, Approved Oils: POE, PAG, MO, PAO, PVE and AB
    • UL 207 Recognized to 700 PSI, Complies with: ISO 5149-2, ISO I4903 Helium leak test, ISO 14903 Thermal cycle test, ISO 14903 Fatigue test, ISO 14903 Freeze test, UL 109 vibration
    • Size range: 1/4" OD, 3/8" OD, 5/16" OD, 5/8 OD, 7/8" OD & 1 1/8" OD


    90° Elbow P x P - Wrot Copper

    90° Elbow P x P - Wrot Copper

    PC9607-LT
    • Operating pressure 700 psi max, Temperature range -40°F to 250°F, Vacuum: 500mi, Approved Refrigerants: R1234yf, R1234ze, R125, R134a, R143a, R404A, R407A, R407C, R407F, R410A, R417A, R422D, R447A, R448A, R449A, R450A, R452A, R452B, R507, R513A, R718, R32, R290, R600 and R600a, Approved Oils: POE, PAG, MO, PAO, PVE and AB
    • UL 207 Recognized to 700 PSI, Complies with: ISO 5149-2, ISO I4903 Helium leak test, ISO 14903 Thermal cycle test, ISO 14903 Fatigue test, ISO 14903 Freeze test, UL 109 vibration
    • Size range: 1/4" OD, 3/8" OD, 5/16" OD, 5/8 OD, 7/8" OD & 1 1/8" OD


    Tee P x P x P - Wrot Copper

    Tee P x P x P - Wrot Copper

    PC9611
    • Operating pressure 700 psi max, Temperature range -40°F to 250°F, Vacuum: 500mi, Approved Refrigerants: R1234yf, R1234ze, R125, R134a, R143a, R404A, R407A, R407C, R407F, R410A, R417A, R422D, R447A, R448A, R449A, R450A, R452A, R452B, R507, R513A, R718, R32, R290, R600 and R600a, Approved Oils: POE, PAG, MO, PAO, PVE and AB
    • UL 207 Recognized to 700 PSI, Complies with: ISO 5149-2, ISO I4903 Helium leak test, ISO 14903 Thermal cycle test, ISO 14903 Fatigue test, ISO 14903 Freeze test, UL 109 vibration
    • Size range 5/8" OD, 7/8" OD & 1-1/8" OD


    Cap P - Wrot Copper

    Cap P - Wrot Copper

    PC9617
    • Operating pressure 700 psi max, Temperature range -40°F to 250°F, Vacuum: 500mi, Approved Refrigerants: R1234yf, R1234ze, R125, R134a, R143a, R404A, R407A, R407C, R407F, R410A, R417A, R422D, R447A, R448A, R449A, R450A, R452A, R452B, R507, R513A, R718, R32, R290, R600 and R600a, Approved Oils: POE, PAG, MO, PAO, PVE and AB
    • UL 207 Recognized to 700 PSI, Complies with: ISO 5149-2, ISO I4903 Helium leak test, ISO 14903 Thermal cycle test, ISO 14903 Fatigue test, ISO 14903 Freeze test, UL 109 vibration
    • Size range 5/8" OD, 7/8" OD & 1-1/8" OD


    Y-Joint Fitting - Wrot Copper

    Y-Joint Fitting - Wrot Copper

    PC9649
    • Operating pressure 700 psi max, Temperature range -40°F to 250°F, Vacuum: 500mi, Approved Refrigerants: R1234yf, R1234ze, R125, R134a, R143a, R404A, R407A, R407C, R407F, R410A, R417A, R422D, R447A, R448A, R449A, R450A, R452A, R452B, R507, R513A, R718, R32, R290, R600 and R600a, Approved Oils: POE, PAG, MO, PAO, PVE and AB
    • Size range: 3/8" OD, 5/16" OD, 5/8 OD, 7/8" OD & 11-1/8" OD


    Fitting Reducer Ftg x P - Wrot Copper

    Fitting Reducer Ftg x P - Wrot Copper

    PC9600-2
    • Operating pressure 700 psi max, Temperature range -40°F to 250°F, Vacuum: 500mi, Approved Refrigerants: R1234yf, R1234ze, R125, R134a, R143a, R404A, R407A, R407C, R407F, R410A, R417A, R422D, R447A, R448A, R449A, R450A, R452A, R452B, R507, R513A, R718, R32, R290, R600 and R600a, Approved Oils: POE, PAG, MO, PAO, PVE and AB
    • UL 207 Recognized to 700 PSI, Complies with: ISO 5149-2, ISO I4903 Helium leak test, ISO 14903 Thermal cycle test, ISO 14903 Fatigue test, ISO 14903 Freeze test, UL 109 vibration
    • Size range 5/8" OD, 7/8" OD & 1-1/8" OD