• Connections

    Copper crimp rings, copper crimp sleeves, stainless steel clamps, stainless steel sleeves are used in PEX and PE-RT systems to connect valves and manifolds to PEX and PE-RT tubing.

  • Sort by:

    Crimp Ring - Copper

    Crimp Ring - Copper

    NP19
    • Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 3/8" to 1-1/4"


    Crimp Sleeve - Copper

    Crimp Sleeve - Copper

    NP19CS
    • Maximum service temperature 200°F
    • Third-party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" to 1"


    Crimp Sleeve - Stainless Steel

    Crimp Sleeve - Stainless Steel

    NP50
    • Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877
    • Size range 1/2" to 1"



  • Filter Results