• Crimp Tools

    Crimp tools are used on rings and sleeves to make tube-to-fitting connections in PEX systems. Some include gauges.

  • Sort by:

    Crimp Tool - Block Combo

    Crimp Tool - Block Combo

    NP32B
    • Compatible with copper crimp rings and copper sleeves
    • Size range 3/8" to 1"


    Crimp Tool - Compact with Gauge

    Crimp Tool - Compact with Gauge

    NP32C
    • 12-inch handle, Compatible with copper crimp rings and copper sleeves
    • Complies with ASTM F1807
    • Size range 3/8" to 3/4"


    Crimp Tool - PEX Standard

    Crimp Tool - PEX Standard

    NP32CH
    • Compatible with copper crimp rings and copper sleeves, Composite handles are easy on the hands
    • Complies with ASTM F1807
    • Size range 3/8" to 1"


    Crimp Tool - PEX Standard

    Crimp Tool - PEX Standard

    NP32CH
    • Compatible with copper crimp rings and copper sleeves, Composite handles are easy on the hands
    • Complies with ASTM F1807
    • Size range 3/8" to 1"


    Decrimping Tool for Crimp Rings

    Decrimping Tool for Crimp Rings

    NP32DC
    • 8-inch handle, Compatible with copper crimp rings, Cutting blade will not damage the fitting
    • Size range 1/2" to 1"


    Crimp Tool - Combo

    Crimp Tool - Combo

    NP32MH
    • 17-inch handle, Compatible with copper crimp rings and copper sleeves
    • Complies with ASTM F1807
    • Size range 1/2" and 3/4"


    Crimp Tool - Compact

    Crimp Tool - Compact

    NP32S
    • 12-inch handle, Compatible with copper crimp rings and copper sleeves
    • Complies with ASTM F1807
    • Size range 1/2"


    Crimp Tool - Block with Gauge

    Crimp Tool - Block with Gauge

    NP33C4IN1
    • Compatible with copper crimp rings and copper sleeves
    • Size range 3/8" to 1"



  • Filter Results